Electron. control accessories, Power plug 4-pin, with screw,31A,50pcs, EET
080N0310
Power plug 4-pin, with screw,31A,50pcs, Used for product: EET, Packing format: Industrial pack, Quantity per packing format: 50
Power plug 4-pin, with screw,31A,50pcs, Used for product: EET, Packing format: Industrial pack, Quantity per packing format: 50
Gross weight | 0.009 Kilogram |
Net weight | 0.008 Kilogram |
Volume | 0.023 Liter |
EAN | 5702424047016 |
Gross weight | 0.009 Kilogram |
Net weight | 0.008 Kilogram |
Volume | 0.023 Liter |
EAN | 5702424047016 |
Function | Power plug 6-pole, with screw |
Packing format | Industrial pack |
Product group | Electron. control accessories |
Product Name Description | Connector |
Quantity per packing format | 50 pc |
Type | Accessory |
Type designation | PCB-Connector |
Used for product | EET |
Function | Power plug 6-pole, with screw |
Packing format | Industrial pack |
Product group | Electron. control accessories |
Product Name Description | Connector |
Quantity per packing format | 50 pc |
Type | Accessory |
Type designation | PCB-Connector |
Used for product | EET |