Electronic valve control, EKE 400

080G5003

Electronic valve control, Application area: Direct Expansion evaporator; Flooded evaporator, Function: Cooling, Hot Gas Defrost, Communication type: RS485; MODBUS, Product features: Buzzer; Real time clock

Product details

Gross weight 0.664 Kilogram
Net weight 0.461 Kilogram
Volume 2.867 Liter
EAN 5702428546188

 

1 Primary battery SUM weight Kg 0.014
1 Primary battery weight Kg 0.014
Ambient temperature range [°C] [max] 60 °C
Ambient temperature range [°C] [min] -20 °C
Analog inputs (AI) [pc] 8 pc
Analog inputs type Voltage or Current
Analog outputs (AO) [pc] 4 pc
Application area Direct Expansion evaporator
Flooded evaporator
Approval CE
UKCA
cURus
Battery type or Name Lithium coin cell (CR1620)
Buzzer Yes
CE evaluated Yes
China RoHS compliance Out of scope
Communication type MODBUS
RS485
Connector kit included Yes
Contain batteries Yes
Digital inputs (DI) [pc] 8 pc
Digital outputs (DO) [pc] 8 pc
Display - option On front. Option: MMIGRS2
Display on front Yes
Display type LED graphic
EEE category 5 small equipment (any external dimension < 50 cm)
Enclosure rating IP IP20
Equipment Incl. Connectors
Function Cooling, Hot Gas Defrost
In scope of WEEE Yes
Mounting method DIN rail
Number of Sensor inputs 8 pc
Other RoHS documentation EAEU RoHS
Packing format Multi pack
Power consumption [VA] 20 VA
Product features Buzzer
Real time clock
Product group Electronic valve control
Product Language Chinese
English
Portuguese
Spanish
Dutch
French
German
Italian
Russian
Japanese
Korean
Product Name Description Evaporator and room control
Programming tools CoolSelector
Quantity per packing format 12 pc
Real time clock Yes
Sensor type Temperature sensor
Pressure sensor
Supply voltage [V] AC [max] 265 V
Supply voltage [V] AC [min] 85 V
Temp. sensor support Pt 1000
Type EKE 400
UL evaluated Yes

Zubehör

Ersatzteile

Ersatzprodukt

Ersatzprodukt

Ersatzprodukt

DrivePro® Services

Software

Software and firmware to extend functionality