Liquid level controller, EKE 347
080G5000
Digital inputs (DI) [pc]: 2, Analog inputs (AI) [pc]: 5, Frequency [Hz]: 50/60 Hz
Digital inputs (DI) [pc]: 2, Analog inputs (AI) [pc]: 5, Frequency [Hz]: 50/60 Hz
Gross weight | 0.378 Kilogram |
Net weight | 0.192 Kilogram |
Volume | 1.871 Liter |
EAN | 5702428877077 |
Gross weight | 0.378 Kilogram |
Net weight | 0.192 Kilogram |
Volume | 1.871 Liter |
EAN | 5702428877077 |
Analog inputs (AI) [pc] | 5 pc |
Analog outputs (AO) [pc] | 1 pc |
Approval |
CE EAC LLC CDC TYSK UL UKCA |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Communication type |
CAN-open MODBUS RTU |
Digital inputs (DI) [pc] | 2 pc |
Digital outputs (DO) [pc] | 3 pc |
Display - option | MMIGRS2 |
Display on front | Yes |
Division | 40 |
EEE category |
5 small equipment (any external dimension |
Frequency [Hz] | 50/60 Hz |
Further information | 3 SPDT relays, 1 SolidState |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Mounting method | DIN rail |
Other RoHS documentation | EAEU RoHS |
Packing format | Multi pack |
PFAS content [Yes/No] | No |
Power consumption [VA] | 15 VA |
Product accessories | Electron. control accessories |
Product features |
Bus communication LCD display built in Multi-language user interface Quick setup Remote display option SPDT relays |
Product group | Electronic valve control |
Product Language |
Arabic Chinese English French German Italian Portuguese Russian Spanish |
Product Name Description | Liquid level controller |
Quantity per packing format | 16 pc |
REACH Candidate List substances | No |
Sensor type | Liquid level sensor |
Serviceable | No |
Supply voltage [V] AC | 24 V |
Supply voltage [V] DC | 24 V |
Supply voltage [V] DC | 24 V |
Type | EKE 347 |
UK RoHS compliance | Out of scope |
UL evaluated | Yes |
Valve output type |
AKV AKVA ICM (+ICAD) |
Analog inputs (AI) [pc] | 5 pc |
Analog outputs (AO) [pc] | 1 pc |
Approval |
CE EAC LLC CDC TYSK UL UKCA |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Communication type |
CAN-open MODBUS RTU |
Digital inputs (DI) [pc] | 2 pc |
Digital outputs (DO) [pc] | 3 pc |
Display - option | MMIGRS2 |
Display on front | Yes |
Division | 40 |
EEE category |
5 small equipment (any external dimension |
Frequency [Hz] | 50/60 Hz |
Further information | 3 SPDT relays, 1 SolidState |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Mounting method | DIN rail |
Other RoHS documentation | EAEU RoHS |
Packing format | Multi pack |
PFAS content [Yes/No] | No |
Power consumption [VA] | 15 VA |
Product accessories | Electron. control accessories |
Product features |
Bus communication LCD display built in Multi-language user interface Quick setup Remote display option SPDT relays |
Product group | Electronic valve control |
Product Language |
Arabic Chinese English French German Italian Portuguese Russian Spanish |
Product Name Description | Liquid level controller |
Quantity per packing format | 16 pc |
REACH Candidate List substances | No |
Sensor type | Liquid level sensor |
Serviceable | No |
Supply voltage [V] AC | 24 V |
Supply voltage [V] DC | 24 V |
Supply voltage [V] DC | 24 V |
Type | EKE 347 |
UK RoHS compliance | Out of scope |
UL evaluated | Yes |
Valve output type |
AKV AKVA ICM (+ICAD) |