Electronic refrigerat. control, ERC 213

080G3265

Digital inputs (DI) [pc]: 1, Supply voltage [V] AC: 197 - 250, Packing format: Multi pack, Quantity per packing format: 20

There is a newer improved version of this product that Danfoss recommends that you investigate.
Replacement

Product details

Gross weight 0.256 Kilogram
Net weight 0.234 Kilogram
Volume 0.48 Liter
EAN 5702428911146

 

Analog inputs (AI) [pc] 3 pc
Application area Glass door merchandising
Approval CE
CQC
EAC
ENEC
NSF
cURus
CE evaluated Yes
China RoHS compliance Out of scope
Controller type Commercial Refrigeration
Digital inputs (DI) [pc] 1 pc
Digital outputs (DO) [pc] 3 pc
Display colour Red
EEE category 5 small equipment (any external dimension 50 cm)
EU RoHS compliance Out of scope
Frequency [Hz] 60 Hz
In scope of WEEE Yes
Other RoHS documentation EAEU RoHS
Packing format Multi pack
Product accessories Electron. control accessories
Product group Temperature controllers
Product Name Description Electronic refrigerat. control
Quantity per packing format 20 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS no. 119-47-1)
SCIP dossier no. 2c9550d9-2fd2-41c8-91e9-8b1b0d9c639d
SCIP dossier product name ERC21x, EKC 22x
Serviceable No
Supply voltage [V] AC [max] 250 V
Supply voltage [V] AC [min] 197 V
Type ERC 213
UK RoHS compliance Out of scope
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality