Display, RDI 107A

080G3245

RDI 107A RED LED, CFF, BUZ

Product details

Gross weight 0.085 Kilogram
Net weight 0.079 Kilogram
Volume 0.383 Liter
EAN 5702428470674

 

Analog inputs (AI) [pc] 2 pc
Application area Comm. fridges/freezers
Approval CE
CQC
EAC
ENEC
LLC CDC TYSK
NSF
cURus
CE evaluated Yes
China RoHS compliance Yes
Controller type Commercial Refrigeration
Digital inputs (DI) [pc] 1 pc
Digital outputs (DO) [pc] 1 pc
Display colour Red
EEE category 5 small equipment (any external dimension 50 cm)
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 7(c)-I
7(a)
In scope of WEEE Yes
Packing format Industrial pack
Product accessories Electron. control accessories
Product group Temperature controllers
Product Name Description Display
Quantity per packing format 54 pc
REACH Candidate List substances Lead titanium zirconium oxide (CAS no. 12626-81-2)
SCIP dossier no. b3e6142d-9418-4c9b-88c3-08b6cc17bfa0
SCIP dossier product name RDI 107A
Serviceable No
Supply voltage [V] DC 12 V
Type RDI 107A
UK RoHS compliance Out of scope
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality