Pack controller, AK-PC 651A
080G0336
Function: 1 Suction and 1 Condenser, Digital inputs (DI) [pc]: 22, Supply voltage [V] AC: 24 - 230, Communication type: MODBUS, Packing format: Multi pack, Quantity per packing format: 8
Function: 1 Suction and 1 Condenser, Digital inputs (DI) [pc]: 22, Supply voltage [V] AC: 24 - 230, Communication type: MODBUS, Packing format: Multi pack, Quantity per packing format: 8
Gross weight | 1.057 Kilogram |
Net weight | 0.8 Kilogram |
Volume | 4.426 Liter |
EAN | 5715162508541 |
Gross weight | 1.057 Kilogram |
Net weight | 0.8 Kilogram |
Volume | 4.426 Liter |
EAN | 5715162508541 |
Analog inputs (AI) [pc] | 16 pc |
Analog outputs (AO) [pc] | 6 pc |
Application area | Capacity control |
Approval |
CE EAC UA UL Recognized |
Buzzer | No |
Capacity control input | Pressure/ Temperature |
Capacity control mode | PI |
CE evaluated | Yes |
Communication type | MODBUS |
Compressor capacity mode | Step/ Speed/ PWM |
Condenser control type | Pressure/ Temperature |
Connector kit Code No. | 080G0404 |
Connector kit included | Yes |
Digital inputs (DI) [pc] | 22 pc |
Digital outputs (DO) [pc] | 20 pc |
Display type | LCD |
Enclosure rating IP | IP40 |
Fan capacity control | Step/ Speed |
Fan control mode | PI |
Frequency [Hz] | 50/60 Hz |
Function | 1 Suction and 1 Condenser |
Mounting method | DIN rail |
Packing format | Multi pack |
Power consumption [W] | 15 W |
Product accessories | Electron. control accessories |
Product features |
Buzzer Compressor safety Discharge gas temp. safety Fan safety Floating condenser pressure Heat recovery function High pressure safety LCD display built in Load shedding Low pressure safety Night optimization P0 optimization Real time clock Suction gas temp. safety |
Product group | Compressor/condenser control |
Product Language |
Croatian Czech Danish Dutch English French German Hungarian Italian Polish Portuguese Romania Russian Serbian Spanish Turkish |
Product Name Description | Pack controller |
Quantity per packing format | 8 pc |
Real time clock | Yes |
Serviceable | No |
Supply voltage [V] AC [max] | 230 V |
Supply voltage [V] AC [min] | 24 V |
Supply voltage [V] DC [max] | 230 V |
Supply voltage [V] DC [max] | 230 V |
Supply voltage [V] DC [min] | 40 V |
Supply voltage [V] DC [min] | 40 V |
Type | AK-PC 651A |
Type designation | AK-PC 651A |
UL evaluated | Yes |
Analog inputs (AI) [pc] | 16 pc |
Analog outputs (AO) [pc] | 6 pc |
Application area | Capacity control |
Approval |
CE EAC UA UL Recognized |
Buzzer | No |
Capacity control input | Pressure/ Temperature |
Capacity control mode | PI |
CE evaluated | Yes |
Communication type | MODBUS |
Compressor capacity mode | Step/ Speed/ PWM |
Condenser control type | Pressure/ Temperature |
Connector kit Code No. | 080G0404 |
Connector kit included | Yes |
Digital inputs (DI) [pc] | 22 pc |
Digital outputs (DO) [pc] | 20 pc |
Display type | LCD |
Enclosure rating IP | IP40 |
Fan capacity control | Step/ Speed |
Fan control mode | PI |
Frequency [Hz] | 50/60 Hz |
Function | 1 Suction and 1 Condenser |
Mounting method | DIN rail |
Packing format | Multi pack |
Power consumption [W] | 15 W |
Product accessories | Electron. control accessories |
Product features |
Buzzer Compressor safety Discharge gas temp. safety Fan safety Floating condenser pressure Heat recovery function High pressure safety LCD display built in Load shedding Low pressure safety Night optimization P0 optimization Real time clock Suction gas temp. safety |
Product group | Compressor/condenser control |
Product Language |
Croatian Czech Danish Dutch English French German Hungarian Italian Polish Portuguese Romania Russian Serbian Spanish Turkish |
Product Name Description | Pack controller |
Quantity per packing format | 8 pc |
Real time clock | Yes |
Serviceable | No |
Supply voltage [V] AC [max] | 230 V |
Supply voltage [V] AC [min] | 24 V |
Supply voltage [V] DC [max] | 230 V |
Supply voltage [V] DC [max] | 230 V |
Supply voltage [V] DC [min] | 40 V |
Supply voltage [V] DC [min] | 40 V |
Type | AK-PC 651A |
Type designation | AK-PC 651A |
UL evaluated | Yes |