Program. controller, 20 relays, MCX20B2
080G0329
Function: Programmable controller, Supply voltage [V] AC: 24 - 230, Communication type: 2xRS485 MODBUS; USB; CANBUS; ETHER, Packing format: Industrial pack, Quantity per packing format: 12
Function: Programmable controller, Supply voltage [V] AC: 24 - 230, Communication type: 2xRS485 MODBUS; USB; CANBUS; ETHER, Packing format: Industrial pack, Quantity per packing format: 12
Gross weight | 0.764 Kilogram |
Net weight | 0.63 Kilogram |
Volume | 4.501 Liter |
EAN | 5715162508527 |
Gross weight | 0.764 Kilogram |
Net weight | 0.63 Kilogram |
Volume | 4.501 Liter |
EAN | 5715162508527 |
Analog inputs (AI) [pc] | 16 pc |
Analog outputs (AO) [pc] | 6 pc |
Approval |
CE EAC UA UL Recognized |
Buzzer | No |
CE evaluated | Yes |
China RoHS compliance | Yes |
Communication type |
2xRS485 MODBUS CANBUS ETHER USB |
Connector kit Code No. | 080G404 |
Connector kit included | No |
Digital inputs (DI) [pc] | 22 pc |
Digital outputs (DO) [pc] | 20 pc |
Display type | NO |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Enclosure rating IP | IP40 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Frequency [Hz] | 50/60 Hz |
Function | Programmable Controller |
In scope of WEEE | Yes |
Mounting method | DIN rail |
Packing format | Industrial pack |
Power consumption [W] | 15 W |
Product accessories | Electron. control accessories |
Product group | Programmable controllers |
Product Name Description | Program. controller, 20 relays |
Quantity per packing format | 12 pc |
REACH Candidate List substances |
Lead (CAS no. 7439-92-1) Lead monoxide (PbO, CAS no. 1317-36-8) 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS no. 119-47-1) Cadmium (CAS no.7440-43-9) Diboron trioxide (B2O3, CAS no. 1303-86-2) |
Real time clock | Yes |
SCIP dossier no. | 0d76d8f7-2200-4154-bc0a-13f033795638 |
SCIP dossier product name | MCX20B2 |
Serviceable | No |
Supply voltage [V] AC [max] | 230 V |
Supply voltage [V] AC [min] | 24 V |
Supply voltage [V] DC [max] | 230 V |
Supply voltage [V] DC [min] | 40 V |
Type | MCX20B2 |
Type designation | MCX20B2 |
UL evaluated | Yes |
Analog inputs (AI) [pc] | 16 pc |
Analog outputs (AO) [pc] | 6 pc |
Approval |
CE EAC UA UL Recognized |
Buzzer | No |
CE evaluated | Yes |
China RoHS compliance | Yes |
Communication type |
2xRS485 MODBUS CANBUS ETHER USB |
Connector kit Code No. | 080G404 |
Connector kit included | No |
Digital inputs (DI) [pc] | 22 pc |
Digital outputs (DO) [pc] | 20 pc |
Display type | NO |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Enclosure rating IP | IP40 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Frequency [Hz] | 50/60 Hz |
Function | Programmable Controller |
In scope of WEEE | Yes |
Mounting method | DIN rail |
Packing format | Industrial pack |
Power consumption [W] | 15 W |
Product accessories | Electron. control accessories |
Product group | Programmable controllers |
Product Name Description | Program. controller, 20 relays |
Quantity per packing format | 12 pc |
REACH Candidate List substances |
Lead (CAS no. 7439-92-1) Lead monoxide (PbO, CAS no. 1317-36-8) 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS no. 119-47-1) Cadmium (CAS no.7440-43-9) Diboron trioxide (B2O3, CAS no. 1303-86-2) |
Real time clock | Yes |
SCIP dossier no. | 0d76d8f7-2200-4154-bc0a-13f033795638 |
SCIP dossier product name | MCX20B2 |
Serviceable | No |
Supply voltage [V] AC [max] | 230 V |
Supply voltage [V] AC [min] | 24 V |
Supply voltage [V] DC [max] | 230 V |
Supply voltage [V] DC [min] | 40 V |
Type | MCX20B2 |
Type designation | MCX20B2 |
UL evaluated | Yes |