Program. controller, 8 relays, MCX08M2
080G0307
Function: Programmable Controller, Supply voltage [V] AC: 110 - 230, Communication type: CANBUS; RS485; MODBUS, Packing format: Multi pack, Quantity per packing format: 12
Function: Programmable Controller, Supply voltage [V] AC: 110 - 230, Communication type: CANBUS; RS485; MODBUS, Packing format: Multi pack, Quantity per packing format: 12
Gross weight | 0.638 Kilogram |
Net weight | 0.511 Kilogram |
Volume | 2.799 Liter |
EAN | 5702428945899 |
Gross weight | 0.638 Kilogram |
Net weight | 0.511 Kilogram |
Volume | 2.799 Liter |
EAN | 5702428945899 |
1 Primary battery SUM weight Kg | 0.001 |
1 Primary battery weight Kg | 0.001 |
Analog inputs (AI) [pc] | 8 pc |
Analog outputs (AO) [pc] | 4 pc |
Approval |
CE EAC LLC CDC TYSK UL |
Battery qty | 1 |
Battery type or Name | Lithium coin cell |
Buzzer | Yes |
CE evaluated | Yes |
China RoHS compliance | Yes |
Communication type |
CANBUS MODBUS RS485 |
Connector kit Code No. | 080G0180 |
Connector kit included | Yes |
Digital inputs (DI) [pc] | 8 pc |
Digital outputs (DO) [pc] | 8 pc |
Display type | LCD |
Division | 25 |
EEE category |
5 small equipment (any external dimension |
Enclosure rating IP | IP40 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Frequency [Hz] | 50/60 Hz |
Function | Programmable Controller |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | Yes |
Mounting method | DIN rail |
Packing format | Multi pack |
PFAS content [Yes/No] | No |
Power consumption [W] | 10 W |
Product accessories | Electron. control accessories |
Product group | Programmable controllers |
Product Name Description | Program. controller, 8 relays |
Quantity per packing format | 12 pc |
REACH Candidate List substances | No |
Real time clock | Yes |
Serviceable | No |
Supply voltage [V] AC [max] | 230 V |
Supply voltage [V] AC [min] | 110 V |
Type | MCX08M2 |
Type designation | MCX08M2 |
UK RoHS compliance | Yes |
UL evaluated | Yes |
1 Primary battery SUM weight Kg | 0.001 |
1 Primary battery weight Kg | 0.001 |
Analog inputs (AI) [pc] | 8 pc |
Analog outputs (AO) [pc] | 4 pc |
Approval |
CE EAC LLC CDC TYSK UL |
Battery qty | 1 |
Battery type or Name | Lithium coin cell |
Buzzer | Yes |
CE evaluated | Yes |
China RoHS compliance | Yes |
Communication type |
CANBUS MODBUS RS485 |
Connector kit Code No. | 080G0180 |
Connector kit included | Yes |
Digital inputs (DI) [pc] | 8 pc |
Digital outputs (DO) [pc] | 8 pc |
Display type | LCD |
Division | 25 |
EEE category |
5 small equipment (any external dimension |
Enclosure rating IP | IP40 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Frequency [Hz] | 50/60 Hz |
Function | Programmable Controller |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | Yes |
Mounting method | DIN rail |
Packing format | Multi pack |
PFAS content [Yes/No] | No |
Power consumption [W] | 10 W |
Product accessories | Electron. control accessories |
Product group | Programmable controllers |
Product Name Description | Program. controller, 8 relays |
Quantity per packing format | 12 pc |
REACH Candidate List substances | No |
Real time clock | Yes |
Serviceable | No |
Supply voltage [V] AC [max] | 230 V |
Supply voltage [V] AC [min] | 110 V |
Type | MCX08M2 |
Type designation | MCX08M2 |
UK RoHS compliance | Yes |
UL evaluated | Yes |