Control panel, MMIGRS2
080G0295
Function: Programmable controller, Supply voltage [V] AC: 24, Communication type: CANBUS, Packing format: Multi pack, Quantity per packing format: 34
Function: Programmable controller, Supply voltage [V] AC: 24, Communication type: CANBUS, Packing format: Multi pack, Quantity per packing format: 34
Gross weight | 0.259 Kilogram |
Net weight | 0.2 Kilogram |
Volume | 1.057 Liter |
EAN | 5702428848961 |
Gross weight | 0.259 Kilogram |
Net weight | 0.2 Kilogram |
Volume | 1.057 Liter |
EAN | 5702428848961 |
Approval |
CE CMIM GOST R UL |
Buzzer | Yes |
CE evaluated | Yes |
China RoHS compliance | Yes |
Communication type | CANBUS |
Connector kit included | Yes |
Display type | LCD |
Division | 25 |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Enclosure rating IP | IP40 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Frequency [Hz] | 50/60 Hz |
Function | Programmable controller |
In scope of WEEE | Yes |
Packing format | Multi pack |
PFAS content [Yes/No] | No |
Power consumption [W] | 1.5 W |
Product accessories | Electron. control accessories |
Product group | Programmable controllers |
Product Name Description | Control panel |
Quantity per packing format | 34 pc |
REACH Candidate List substances | No |
Real time clock | No |
Serviceable | No |
Supply voltage [V] AC | 24 V |
Supply voltage [V] DC | 12 V |
Supply voltage [V] DC | 12 V |
Type | MMIGRS2 |
Type designation | MMIGRS2 |
UK RoHS compliance | Yes |
UL evaluated | Yes |
Approval |
CE CMIM GOST R UL |
Buzzer | Yes |
CE evaluated | Yes |
China RoHS compliance | Yes |
Communication type | CANBUS |
Connector kit included | Yes |
Display type | LCD |
Division | 25 |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Enclosure rating IP | IP40 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Frequency [Hz] | 50/60 Hz |
Function | Programmable controller |
In scope of WEEE | Yes |
Packing format | Multi pack |
PFAS content [Yes/No] | No |
Power consumption [W] | 1.5 W |
Product accessories | Electron. control accessories |
Product group | Programmable controllers |
Product Name Description | Control panel |
Quantity per packing format | 34 pc |
REACH Candidate List substances | No |
Real time clock | No |
Serviceable | No |
Supply voltage [V] AC | 24 V |
Supply voltage [V] DC | 12 V |
Supply voltage [V] DC | 12 V |
Type | MMIGRS2 |
Type designation | MMIGRS2 |
UK RoHS compliance | Yes |
UL evaluated | Yes |