Control panel, MMILDS
080G0233
Function: Programmable controller, Supply voltage [V] AC: 12, Communication type: CANBUS, Packing format: Industrial pack, Quantity per packing format: 25
Function: Programmable controller, Supply voltage [V] AC: 12, Communication type: CANBUS, Packing format: Industrial pack, Quantity per packing format: 25
Gross weight | 0.052 Kilogram |
Net weight | 0.04 Kilogram |
Volume | 0.276 Liter |
EAN | 5702423288632 |
Gross weight | 0.052 Kilogram |
Net weight | 0.04 Kilogram |
Volume | 0.276 Liter |
EAN | 5702423288632 |
Analog inputs (AI) [pc] | 2 pc |
Buzzer | No |
CE evaluated | Yes |
Communication type | CANBUS |
Connector kit included | No |
Display type | LED |
Division | 25 |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Enclosure rating IP | IP65 |
Enclosure rating Nema (~) | 3R |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Frequency [Hz] | 50/60 Hz |
Function | Programmable controller |
Identical product | 080G0232 |
In scope of WEEE | Yes |
Mounting method | Panel mounting |
Packing format | Industrial pack |
PFAS content [Yes/No] | No |
Power consumption [W] | 1.5 W |
Product accessories | Electron. control accessories |
Product group | Programmable controllers |
Product Name Description | Control panel |
Quantity per packing format | 25 pc |
REACH Candidate List substances | No |
Real time clock | No |
Serviceable | No |
Supply voltage [V] AC | 12 V |
Supply voltage [V] DC | 12 V |
Supply voltage [V] DC | 12 V |
Type | MMILDS |
Type designation | MMILDS |
Analog inputs (AI) [pc] | 2 pc |
Buzzer | No |
CE evaluated | Yes |
Communication type | CANBUS |
Connector kit included | No |
Display type | LED |
Division | 25 |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Enclosure rating IP | IP65 |
Enclosure rating Nema (~) | 3R |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Frequency [Hz] | 50/60 Hz |
Function | Programmable controller |
Identical product | 080G0232 |
In scope of WEEE | Yes |
Mounting method | Panel mounting |
Packing format | Industrial pack |
PFAS content [Yes/No] | No |
Power consumption [W] | 1.5 W |
Product accessories | Electron. control accessories |
Product group | Programmable controllers |
Product Name Description | Control panel |
Quantity per packing format | 25 pc |
REACH Candidate List substances | No |
Real time clock | No |
Serviceable | No |
Supply voltage [V] AC | 12 V |
Supply voltage [V] DC | 12 V |
Supply voltage [V] DC | 12 V |
Type | MMILDS |
Type designation | MMILDS |