Program. controller, 6 relays, CSTFR1
080G0156
Function: Programmable controller, Supply voltage [V] AC: 110 - 230, Communication type: CANBUS; RS485; MODBUS, Packing format: Industrial pack, Quantity per packing format: 24
Function: Programmable controller, Supply voltage [V] AC: 110 - 230, Communication type: CANBUS; RS485; MODBUS, Packing format: Industrial pack, Quantity per packing format: 24
Gross weight | 0.352 Kilogram |
Net weight | 0.246 Kilogram |
Volume | 2.326 Liter |
EAN | 5702423284931 |
Gross weight | 0.352 Kilogram |
Net weight | 0.246 Kilogram |
Volume | 2.326 Liter |
EAN | 5702423284931 |
Analog inputs (AI) [pc] | 16 pc |
Analog outputs (AO) [pc] | 6 pc |
Approval |
CE GOST R |
Buzzer | Yes |
CE evaluated | Yes |
China RoHS compliance | Yes |
Communication type |
CANBUS MODBUS RS485 |
Connector kit Code No. | 080G0185 |
Connector kit included | No |
Digital inputs (DI) [pc] | 22 pc |
Digital outputs (DO) [pc] | 20 pc |
Division | 25 |
Enclosure rating IP | IP40 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Frequency [Hz] | 50/60 Hz |
Function | Programmable Controller |
Mounting method | DIN rail |
Packing format | Industrial pack |
PFAS content [Yes/No] | No |
Power consumption [W] | 6 W |
Product accessories | Electron. control accessories |
Product group | Programmable controllers |
Product Name Description | Program. controller, 6 relays |
Quantity per packing format | 24 pc |
REACH Candidate List substances | No |
Real time clock | No |
Serviceable | No |
Supply voltage [V] AC [max] | 230 V |
Supply voltage [V] AC [min] | 110 V |
Type | CSTFR1 |
Type designation | CSTFR14000070 |
UK RoHS compliance | Yes |
Analog inputs (AI) [pc] | 16 pc |
Analog outputs (AO) [pc] | 6 pc |
Approval |
CE GOST R |
Buzzer | Yes |
CE evaluated | Yes |
China RoHS compliance | Yes |
Communication type |
CANBUS MODBUS RS485 |
Connector kit Code No. | 080G0185 |
Connector kit included | No |
Digital inputs (DI) [pc] | 22 pc |
Digital outputs (DO) [pc] | 20 pc |
Division | 25 |
Enclosure rating IP | IP40 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Frequency [Hz] | 50/60 Hz |
Function | Programmable Controller |
Mounting method | DIN rail |
Packing format | Industrial pack |
PFAS content [Yes/No] | No |
Power consumption [W] | 6 W |
Product accessories | Electron. control accessories |
Product group | Programmable controllers |
Product Name Description | Program. controller, 6 relays |
Quantity per packing format | 24 pc |
REACH Candidate List substances | No |
Real time clock | No |
Serviceable | No |
Supply voltage [V] AC [max] | 230 V |
Supply voltage [V] AC [min] | 110 V |
Type | CSTFR1 |
Type designation | CSTFR14000070 |
UK RoHS compliance | Yes |