Program. controller, 6 relays, MCX06D
080G0115
Function: Programmable controller, Supply voltage [V] AC: 24, Communication type: CANBUS; RS485; MODBUS, Packing format: Multi pack, Quantity per packing format: 16
Function: Programmable controller, Supply voltage [V] AC: 24, Communication type: CANBUS; RS485; MODBUS, Packing format: Multi pack, Quantity per packing format: 16
Gross weight | 0.326 Kilogram |
Net weight | 0.227 Kilogram |
Volume | 1.956 Liter |
EAN | 5702423285341 |
Gross weight | 0.326 Kilogram |
Net weight | 0.227 Kilogram |
Volume | 1.956 Liter |
EAN | 5702423285341 |
1 Primary battery SUM weight Kg | 0.0014 |
1 Primary battery weight Kg | 0.0014 |
Analog inputs (AI) [pc] | 4 pc |
Analog outputs (AO) [pc] | 3 pc |
Approval |
CE CMIM EAC GOST R UL |
Battery qty | 1 |
Battery type or Name | Lithium coin cell (CR1620) |
Buzzer | Yes |
CE evaluated | Yes |
China RoHS compliance | Yes |
Communication type |
CANBUS MODBUS RS485 |
Connector kit Code No. | 080G0179 |
Connector kit included | Yes |
Contain batteries | Yes |
Digital inputs (DI) [pc] | 8 pc |
Digital outputs (DO) [pc] | 6 pc |
Division | 25 |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Enclosure rating IP | IP40 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Frequency [Hz] | 50/60 Hz |
Function | Programmable controller |
Identical product | 080G0169 |
In scope of WEEE | Yes |
Mounting method | DIN rail |
Packing format | Multi pack |
PFAS content [Yes/No] | No |
Power consumption [W] | 6 W |
Product accessories | Electron. control accessories |
Product group | Programmable controllers |
Product Name Description | Program. controller, 6 relays |
Quantity per packing format | 16 pc |
REACH Candidate List substances | No |
Real time clock | Yes |
Serviceable | No |
Supply voltage [V] AC | 24 V |
Supply voltage [V] DC | 24 V |
Supply voltage [V] DC | 24 V |
Type | MCX06D |
Type designation | MCX06D |
UK RoHS compliance | Yes |
UL evaluated | Yes |
1 Primary battery SUM weight Kg | 0.0014 |
1 Primary battery weight Kg | 0.0014 |
Analog inputs (AI) [pc] | 4 pc |
Analog outputs (AO) [pc] | 3 pc |
Approval |
CE CMIM EAC GOST R UL |
Battery qty | 1 |
Battery type or Name | Lithium coin cell (CR1620) |
Buzzer | Yes |
CE evaluated | Yes |
China RoHS compliance | Yes |
Communication type |
CANBUS MODBUS RS485 |
Connector kit Code No. | 080G0179 |
Connector kit included | Yes |
Contain batteries | Yes |
Digital inputs (DI) [pc] | 8 pc |
Digital outputs (DO) [pc] | 6 pc |
Division | 25 |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Enclosure rating IP | IP40 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Frequency [Hz] | 50/60 Hz |
Function | Programmable controller |
Identical product | 080G0169 |
In scope of WEEE | Yes |
Mounting method | DIN rail |
Packing format | Multi pack |
PFAS content [Yes/No] | No |
Power consumption [W] | 6 W |
Product accessories | Electron. control accessories |
Product group | Programmable controllers |
Product Name Description | Program. controller, 6 relays |
Quantity per packing format | 16 pc |
REACH Candidate List substances | No |
Real time clock | Yes |
Serviceable | No |
Supply voltage [V] AC | 24 V |
Supply voltage [V] DC | 24 V |
Supply voltage [V] DC | 24 V |
Type | MCX06D |
Type designation | MCX06D |
UK RoHS compliance | Yes |
UL evaluated | Yes |