Brazed plate heat exchanger, SL333TL-1, Number of plates: 100

079U8153

25 bar, Brazing material: Copper

Product details

Gross weight 251 Kilogram
Net weight 194.742 Kilogram
Volume 769.6 Liter
EAN 5702425153846

 

Approval PED
Brazing material Copper
China RoHS compliance Yes
Connection length 1 [mm] 0 mm
Connection length 2 [mm] 0 mm
Connection length side 1 [mm] 0 mm
Connection length side 2 [mm] 0 mm
Connection size 1 DN100
Connection size 2 DN100
Connection type 1 FLANGE
Connection type 2 FLANGE
Contain batteries No
EU RoHS compliance Yes
EU RoHS exemption clause No
Fluid Group 1
Horizontal center porthole[mm] 239 mm
In scope of WEEE No
Material Description (Short Te SL333TL-1-100_2_25_S1_4F100
Max working pressure 1 [bar] 25 bar
Max working pressure 2 [bar] 25 bar
Number of passes 1
Number of plates 100
Packing format Single pack
PED category IV
Plate material no. 1.4404
Plate material no. 1.4404
Plate pattern TL
Product group Heat exchangers
Product Name Description Brazed plate heat exchanger
Quantity per packing format 1 pc
REACH Candidate List substances No
Temperature range [°C] [max] 225 °C
Temperature range [°C] [min] -196 °C
Total height without feet [mm] 1181 mm
Total width [mm] 474 mm
Type SL333TL-1
U.S. EPA label For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
UK RoHS compliance Yes
Vertical center porthole 1[mm] 863 mm
Vertical center porthole 2[mm] 863 mm
Vertical center porthole side 1 [mm] 863 mm
Volume per channel 1 [l] 0.813 L
Volume per channel 2 [l] 0.813 L

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality