Brazed plate heat exchanger, SL140TL-1, Number of plates: 10

079U6064

30 bar, Brazing material: Copper

Product details

Gross weight 39 Kilogram
Net weight 21.593 Kilogram
Volume 91.2 Liter
EAN 5702425167928

 

Approval PED
Brazing material Copper
China RoHS compliance Yes
Connection length 1 [mm] 45 mm
Connection length 2 [mm] 45 mm
Connection size 1 2 1/2
Connection size 2 2 1/2
Connection type 1 NPT
Connection type 2 NPT
Contain batteries No
EU RoHS compliance Yes
EU RoHS exemption clause No
Fluid Group 1
Horizontal center porthole[mm] 150 mm
In scope of WEEE No
Material Description (Short Te SL140TL-1-10_2_30_S1_4N2,5
Max working pressure 1 [bar] 30 bar
Max working pressure 2 [bar] 30 bar
Number of passes 1
Number of plates 10
Packing format Single pack
PED category III
Plate material no. 1.4404
Plate pattern TL
Product group Heat exchangers
Product Name Description Brazed plate heat exchanger
Quantity per packing format 1 pc
REACH Candidate List substances No
Temperature range [°C] [max] 225 °C
Temperature range [°C] [min] -196 °C
Total height without feet [mm] 611 mm
Total width [mm] 241 mm
Type SL140TL-1
UK RoHS compliance Yes
Vertical center porthole 1[mm] 520 mm
Vertical center porthole 2[mm] 520 mm
Volume per channel 1 [l] 0.32 L
Volume per channel 2 [l] 0.32 L

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality