Pressure transmitter, DST P92S, 0.00 bar - 600.00 bar, 0.00 psi - 8700.00 psi

078G1006

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4, Specification key: P92S-0600-BAR-R-11-01-01

Product details

Gross weight 0.058 Kilogram
Net weight 0.052 Kilogram
Volume 0.109 Liter
EAN 5702428977333

 

+ supply Pin 1
- common Pin 3
Accuracy TEB [-25 - 80°C] ±FS 1.5 %
Accuracy TEB [-40 - 80°C] ±FS 2.5 %
Accuracy TEB [0 - 80°C] ±FS 1 %
Burst pressure [bar] 4000 bar
Burst pressure [psig] 58000 psig
CE evaluated Yes
China RoHS compliance Out of scope
Electrical conn. comments PBT
Electrical conn. Male/Female Male
Electrical connection M12 x 1
Electrical connection size 5 pin
Electrical connection standard IEC 61076-2-101
Enclosure rating IP IP67
EU RoHS compliance Out of scope
In scope of WEEE and contain batteries No
Medium temperature range [°C] [max] 125 °C
Medium temperature range [°C] [min] -40 °C
Medium temperature range [°F] [max] 185 °F
Medium temperature range [°F] [min] -104 °F
Output signal Current
Output signal [mA] [max] 20 mA
Output signal [mA] [min] 4 mA
Overload pressure max. [bar] 1200 bar
Overload pressure max. [psig] 17400 psig
Packing format Multi pack
Pressure connection HEX [mm] 22 mm
Pressure connection notes Viton Gasket
Pressure connection size 1/4
Pressure connection standard DIN 3852-E
Pressure connection type G
Pressure range [bar] [max] 600 bar
Pressure range [bar] [min] 0 bar
Pressure range [psi] [max] 8700 psi
Pressure range [psi] [min] 0 psi
Pressure reference Gauge (relative)
Product group Sensors
Product Name Description Pressure transmitter
Pulse-snubber Yes
Quantity per packing format 45 pc
REACH Candidate List substances No
Response time max. [ms] 1 ms
Specification key P92S-0600-BAR-R-11-01-01
P92S-0600-BAR-R-11-01-01
P92S-0600-BAR-R-11-01-01
P92S-0600-BAR-R-11-01-01
P92S-0600-BAR-R-11-01-01
P92S-0600-BAR-R-11-01-01
P92S-0600-BAR-R-11-01-01
P92S-0600-BAR-R-11-01-01
P92S-0600-BAR-R-11-01-01
P92S-0600-BAR-R-11-01-01
P92S-0600-BAR-R-11-01-01
P92S-0600-BAR-R-11-01-01
P92S-0600-BAR-R-11-01-01
P92S-0600-BAR-R-11-01-01
P92S-0600-BAR-R-11-01-01
P92S-0600-BAR-R-11-01-01
P92S-0600-BAR-R-11-01-01
P92S-0600-BAR-R-11-01-01
P92S-0600-BAR-R-11-01-01
P92S-0600-BAR-R-11-01-01
P92S-0600-BAR-R-11-01-01
P92S-0600-BAR-R-11-01-01
P92S-0600-BAR-R-11-01-01
P92S-0600-BAR-R-11-01-01
P92S-0600-BAR-R-11-01-01
P92S-0600-BAR-R-11-01-01
P92S-0600-BAR-R-11-01-01
P92S-0600-BAR-R-11-01-01
P92S-0600-BAR-R-11-01-01
P92S-0600-BAR-R-11-01-01
P92S-0600-BAR-R-11-01-01
P92S-0600-BAR-R-11-01-01
P92S-0600-BAR-R-11-01-01
Start up time [ms] 40 ms
Supply voltage [V] DC [max] 32 V
Supply voltage [V] DC [max] 32 V
Supply voltage [V] DC [min] 9 V
Supply voltage [V] DC [min] 9 V
Type DST P92S
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality