Service kit, Z04, Glass door merchandizer, Multi pack, 40 pc
077Z7017
Product Type: Z04, Used for product: Glass door merchandizer
Product Type: Z04, Used for product: Glass door merchandizer
Gross weight | 0.142 Kilogram |
Net weight | 0.122 Kilogram |
EAN | 5702428976381 |
Gross weight | 0.142 Kilogram |
Net weight | 0.122 Kilogram |
EAN | 5702428976381 |
Approval | cURus |
Capillary tube length [in] | 66 in |
Capillary tube length [mm] | 1680 mm |
China RoHS compliance | Out of scope |
Cold cut-in [°C] | -3.5 °C |
Cold cut-in [°F] | 25.5 °F |
Cold cut-out [°C] | -12 °C |
Cold cut-out [°F] | 10 °F |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Middle cut-in [°C] | 3 °C |
Middle cut-in [°F] | 37.5 °F |
Middle cut-out [°C] | -4 °C |
Middle cut-out [°F] | 25 °F |
Packing format | Multi pack |
Product group | Mechanical cold controls |
Product Name Description | Service kit |
Quantity per packing format | 40 pc |
REACH Candidate List substances | No |
Type | Z04 |
Type designation | Adaptable Refrigerator Control |
UK RoHS compliance | Out of scope |
UL evaluated | Yes |
Used for product | Glass door merchandizer |
Warm cut-in [°C] | 8.5 °C |
Warm cut-in [°F] | 47 °F |
Warm cut-out [°C] | 2.5 °C |
Warm cut-out [°F] | 36.5 °F |
Approval | cURus |
Capillary tube length [in] | 66 in |
Capillary tube length [mm] | 1680 mm |
China RoHS compliance | Out of scope |
Cold cut-in [°C] | -3.5 °C |
Cold cut-in [°F] | 25.5 °F |
Cold cut-out [°C] | -12 °C |
Cold cut-out [°F] | 10 °F |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Middle cut-in [°C] | 3 °C |
Middle cut-in [°F] | 37.5 °F |
Middle cut-out [°C] | -4 °C |
Middle cut-out [°F] | 25 °F |
Packing format | Multi pack |
Product group | Mechanical cold controls |
Product Name Description | Service kit |
Quantity per packing format | 40 pc |
REACH Candidate List substances | No |
Type | Z04 |
Type designation | Adaptable Refrigerator Control |
UK RoHS compliance | Out of scope |
UL evaluated | Yes |
Used for product | Glass door merchandizer |
Warm cut-in [°C] | 8.5 °C |
Warm cut-in [°F] | 47 °F |
Warm cut-out [°C] | 2.5 °C |
Warm cut-out [°F] | 36.5 °F |