Service kit, Z0, Freezers without signal, Multi pack, 40 pc

077Z7016

Product Type: Z0, Used for product: Freezers without signal

Product details

Gross weight 0.142 Kg
Net weight 0.122 Kg
EAN 5702428976374

 

Approval cURus
Capillary tube length [in] 84 in
Capillary tube length [mm] 2135 mm
China RoHS compliance Out of scope
Cold cut-in [°C] -28 °C
Cold cut-in [°F] -18.5 °F
Cold cut-out [°C] -34 °C
Cold cut-out [°F] -29 °F
EU RoHS compliance Yes
EU RoHS exemption clause No
In scope of WEEE and contain batteries No
Middle cut-in [°C] -19.5 °C
Middle cut-in [°F] -3 °F
Middle cut-out [°C] -23.9 °C
Middle cut-out [°F] -11 °F
Packing format Multi pack
Product group Mechanical cold controls
Product Name Description Service kit
Quantity per packing format 40 pc
REACH Candidate List substances No
Type Z0
Type designation Adaptable Low Temperature
Freezer Control
UK RoHS compliance Out of scope
Used for product Freezers without signal
Warm cut-in [°C] -12.5 °C
Warm cut-in [°F] 9.5 °F
Warm cut-out [°C] -16 °C
Warm cut-out [°F] 3 °F

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality