Service kit, Z0, Freezers without signal, Multi pack, 40 pc
077Z7014
Product Type: Z0, Used for product: Freezers without signal
Product Type: Z0, Used for product: Freezers without signal
Gross weight | 0.142 Kg |
Net weight | 0.122 Kg |
EAN | 5702428976350 |
Gross weight | 0.142 Kg |
Net weight | 0.122 Kg |
EAN | 5702428976350 |
Approval | cURus |
Capillary tube length [in] | 84 in |
Capillary tube length [mm] | 2135 mm |
China RoHS compliance | Out of scope |
Cold cut-in [°C] | -24 °C |
Cold cut-in [°F] | -11 °F |
Cold cut-out [°C] | -32 °C |
Cold cut-out [°F] | -25.5 °F |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
In scope of WEEE and contain batteries | No |
Middle cut-in [°C] | -15.5 °C |
Middle cut-in [°F] | 4 °F |
Middle cut-out [°C] | -22 °C |
Middle cut-out [°F] | -7.5 °F |
Packing format | Multi pack |
Product group | Mechanical cold controls |
Product Name Description | Service kit |
Quantity per packing format | 40 pc |
REACH Candidate List substances | No |
Type | Z0 |
Type designation |
Adaptable Refrigerator/Freezer Control |
UK RoHS compliance | Out of scope |
Used for product | Freezers without signal |
Warm cut-in [°C] | -8.5 °C |
Warm cut-in [°F] | 16.5 °F |
Warm cut-out [°C] | -14 °C |
Warm cut-out [°F] | 7 °F |
Approval | cURus |
Capillary tube length [in] | 84 in |
Capillary tube length [mm] | 2135 mm |
China RoHS compliance | Out of scope |
Cold cut-in [°C] | -24 °C |
Cold cut-in [°F] | -11 °F |
Cold cut-out [°C] | -32 °C |
Cold cut-out [°F] | -25.5 °F |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
In scope of WEEE and contain batteries | No |
Middle cut-in [°C] | -15.5 °C |
Middle cut-in [°F] | 4 °F |
Middle cut-out [°C] | -22 °C |
Middle cut-out [°F] | -7.5 °F |
Packing format | Multi pack |
Product group | Mechanical cold controls |
Product Name Description | Service kit |
Quantity per packing format | 40 pc |
REACH Candidate List substances | No |
Type | Z0 |
Type designation |
Adaptable Refrigerator/Freezer Control |
UK RoHS compliance | Out of scope |
Used for product | Freezers without signal |
Warm cut-in [°C] | -8.5 °C |
Warm cut-in [°F] | 16.5 °F |
Warm cut-out [°C] | -14 °C |
Warm cut-out [°F] | 7 °F |