Service kit, Z6, Refrig. w. automatic defrost, Multi pack, 40 pc
077Z7011
Product Type: Z6, Used for product: Refrig. w. automatic defrost
Product Type: Z6, Used for product: Refrig. w. automatic defrost
Gross weight | 0.142 Kilogram |
Net weight | 0.122 Kilogram |
Volume | 0.59 Liter |
EAN | 5702428975988 |
Gross weight | 0.142 Kilogram |
Net weight | 0.122 Kilogram |
Volume | 0.59 Liter |
EAN | 5702428975988 |
Approval | cURus |
Capillary tube length [in] | 84 in |
Capillary tube length [mm] | 2135 mm |
Cold cut-in [°C] | 5 °C |
Cold cut-in [°F] | 41 °F |
Cold cut-out [°C] | -8.2 °C |
Cold cut-out [°F] | 17 °F |
In scope of WEEE and contain batteries | No |
Middle cut-in [°C] | 5 °C |
Middle cut-in [°F] | 41 °F |
Middle cut-out [°C] | -4.7 °C |
Middle cut-out [°F] | 23.5 °F |
Packing format | Multi pack |
Product group | Mechanical cold controls |
Product Name Description | Service kit |
Quantity per packing format | 40 pc |
REACH Candidate List substances | No |
Type | Z6 |
Type designation |
Constant Cut-in Refrigerator Control |
UL evaluated | Yes |
Used for product | Refrig. w. automatic defrost |
Warm cut-in [°C] | 5 °C |
Warm cut-in [°F] | 41 °F |
Warm cut-out [°C] | -1.4 °C |
Warm cut-out [°F] | 29.5 °F |
Approval | cURus |
Capillary tube length [in] | 84 in |
Capillary tube length [mm] | 2135 mm |
Cold cut-in [°C] | 5 °C |
Cold cut-in [°F] | 41 °F |
Cold cut-out [°C] | -8.2 °C |
Cold cut-out [°F] | 17 °F |
In scope of WEEE and contain batteries | No |
Middle cut-in [°C] | 5 °C |
Middle cut-in [°F] | 41 °F |
Middle cut-out [°C] | -4.7 °C |
Middle cut-out [°F] | 23.5 °F |
Packing format | Multi pack |
Product group | Mechanical cold controls |
Product Name Description | Service kit |
Quantity per packing format | 40 pc |
REACH Candidate List substances | No |
Type | Z6 |
Type designation |
Constant Cut-in Refrigerator Control |
UL evaluated | Yes |
Used for product | Refrig. w. automatic defrost |
Warm cut-in [°C] | 5 °C |
Warm cut-in [°F] | 41 °F |
Warm cut-out [°C] | -1.4 °C |
Warm cut-out [°F] | 29.5 °F |