Standard thermostat, B62

077B6208

Product Type: B62, Type designation: Standard thermostat, Used for product: Refrigerators; with automatic defrost, Warm cut-in [°C]: 3.5, Warm cut-out [°C]: -11.0, Cold cut-out [°C]: -27.5, Cold cut-out [°C]: -27.5, Capillary tube length [mm]: 1200

Product details

Gross weight 0.096 Kilogram
Net weight 0.091 Kilogram
Volume 0.236 Liter
EAN 5702424004743

 

Adjusted at pressure [mm Hg] 760 mmHg
Adjusting position Cold
Ambient temperature range [°C] [max] 65 °C
Ambient temperature range [°C] [min] -25 °C
Approval BEAB
CE
EAC
LLC CDC TYSK
cURus
Capillary tube length [mm] 1200 mm
China RoHS compliance Out of scope
Cold cut-in [°C] 3.5 °C
Cold cut-out [°C] -27.5 °C
EEE category 5 small equipment (any external dimension 50 cm)​
EU RoHS compliance Out of scope
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Packing format Industrial pack
Product group Mechanical cold controls
Product Name Description Thermostat
Quantity per packing format 100 pc
REACH Candidate List substances No
Terminals 6,3 x 0,8 mm All
Type B62
Type designation Standard thermostat
UK RoHS compliance Out of scope
Used for product Refrigerators
with automatic defrost
Warm cut-in [°C] 3.5 °C
Warm cut-out [°C] -11 °C

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality