B0
077B1790
Product Type: B0, Warm cut-in [°C]: 14.8, Warm cut-out [°C]: 9.8, Cold cut-in [°C]: 7.7, Cold cut-out [°C]: 1.7, Capillary tube length [mm]: 700
Product Type: B0, Warm cut-in [°C]: 14.8, Warm cut-out [°C]: 9.8, Cold cut-in [°C]: 7.7, Cold cut-out [°C]: 1.7, Capillary tube length [mm]: 700
Gross weight | 89 Gram |
Net weight | 84 Gram |
Volume | 0.262 Liter |
EAN | 5715162868294 |
Gross weight | 89 Gram |
Net weight | 84 Gram |
Volume | 0.262 Liter |
EAN | 5715162868294 |
Adjusted at pressure [mm Hg] | 737 mmHg |
Adjusting position | Cold |
Ambient temperature range [°C] [max] | 65 °C |
Ambient temperature range [°C] [min] | -25 °C |
Approval |
BEAB CE EAC LLC CDC TYSK cURus |
Capillary tube length [mm] | 700 mm |
CE evaluated | Yes |
China RoHS compliance | Yes |
Cold cut-in [°C] | 7.7 °C |
Cold cut-out [°C] | 1.7 °C |
EU RoHS compliance | Yes |
Identical product | 077B1742 |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | Mechanical cold controls |
Product Name Description | Thermostat |
Quantity per packing format | 90 pc |
REACH Candidate List substances | No |
Terminals |
6,3 x 0,8 mm All Terminal 4 single |
Type | B0 |
UK RoHS compliance | Yes |
UL evaluated | Yes |
Warm cut-in [°C] | 14.8 °C |
Warm cut-out [°C] | 9.8 °C |
Adjusted at pressure [mm Hg] | 737 mmHg |
Adjusting position | Cold |
Ambient temperature range [°C] [max] | 65 °C |
Ambient temperature range [°C] [min] | -25 °C |
Approval |
BEAB CE EAC LLC CDC TYSK cURus |
Capillary tube length [mm] | 700 mm |
CE evaluated | Yes |
China RoHS compliance | Yes |
Cold cut-in [°C] | 7.7 °C |
Cold cut-out [°C] | 1.7 °C |
EU RoHS compliance | Yes |
Identical product | 077B1742 |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | Mechanical cold controls |
Product Name Description | Thermostat |
Quantity per packing format | 90 pc |
REACH Candidate List substances | No |
Terminals |
6,3 x 0,8 mm All Terminal 4 single |
Type | B0 |
UK RoHS compliance | Yes |
UL evaluated | Yes |
Warm cut-in [°C] | 14.8 °C |
Warm cut-out [°C] | 9.8 °C |