Pressure transmitter, DST P300, 0 bar - 10 bar, 0 psi - 145 psi

076G1012

Pressure reference: Sealed gauge, Output signal: Ratio metric, Electrical connection: Round Packard Metri-Pack, Pressure connection type: G, Pressure connection size: 1/4, Specification key: DST P300-2036-C2AB04-0

Product details

Gross weight 0.132 Kilogram
Net weight 0.115 Kilogram
Volume 0.253 Liter
EAN 5702424505110

 

+ output Pin 3
+ supply Pin 1
- common Pin 2
Accuracy, max. [±FS%] 1 %
Accuracy, typical [±FS%] 0.5 %
Adj. zero point and span No
Ambient temperature range [°C] [max] 125 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 257 °F
Ambient temperature range [°F] [min] -40 °F
Approval CE
CE evaluated Yes
China RoHS compliance Out of scope
Contain batteries No
Electrical conn. Male/Female Male
Electrical connection Round Packard Metri-Pack
Electrical connection size 3 pin
Electrical connection standard 150.2 SERIES
Enclosure rating IP IP67
EU RoHS compliance Yes with exemptions
Fault signal level 2
Flush diaphragm No
High Clipping Level 99
International Article Number 5702424505110
Intrinsically safe No
Low Clipping level 4
Medium temperature range [°C] [max] 125 °C
Medium temperature range [°C] [min] -40 °C
Medium temperature range [°F] [max] 257 °F
Medium temperature range [°F] [min] -40 °F
Output signal Ratio metric
Overload pressure max. [bar] 60 bar
Packing format Multi pack
Pressure connection HEX [mm] 27 mm
Pressure connection notes B
Pressure connection size 1/4
Pressure connection standard EN 837
Pressure connection type G
Pressure Male/Female Male
Pressure range [bar] [max] 10 bar
Pressure range [bar] [min] 0 bar
Pressure range [psi] [max] 145 psi
Pressure range [psi] [min] 0 psi
Pressure reference Sealed gauge
Product group Sensors
Product Name Description Pressure transmitter
Pulse-snubber No
Quantity per packing format 20 pc
Ratiometric of Vsupply [%] [max] 90 %
Ratiometric of Vsupply [%] [min] 10 %
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Response time max. [ms] 4 ms
SCIP dossier no. cad3914f-8db1-488c-b0ad-3a20ac1ebb41
SCIP dossier product name DST P300
Specification key DST P300-2036-C2AB04-0
Supply voltage [V] DC [max] 5.5 V
Supply voltage [V] DC [min] 4.5 V
Type DST P300

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality