Pressure transmitter, DST P140, 0.00 bar - 4.00 bar, 0.00 psi - 58.00 psi

075G4110

Pressure reference: Gauge (relative), Output signal: Ratio metric, Electrical connection: Metri-Pack 150 Series, Pressure connection type: G, Pressure connection size: 1/4-A, Specification key: DST P140-1616-C2GB04-2

Product details

Gross weight 0.07 Kilogram
Net weight 0.058 Kilogram
Volume 0.16 Liter
EAN 5702424594107

 

+ output Pin C
+ supply Pin B
- common Pin A
Ambient temperature range [°C] [max] 100 °C
Ambient temperature range [°C] [min] -40 °C
CE evaluated Yes
Compensated temp. range [°C] [max] 135 °C
Compensated temp. range [°C] [min] -40 °C
Electrical connection Metri-Pack 150 Series
Electrical connection size 3 pin
Electrical connection standard NONE
Electrical Connector Color Black
Enclosure rating IP IP69K
EU RoHS compliance Yes
High Clipping Level 92
Housing material 304L
Identical product 075G1134
In scope of WEEE and contain batteries No
International Article Number 5702424594107
Low Clipping level 8
Medium temperature range [°C] [max] 135 °C
Medium temperature range [°C] [min] -40 °C
Output signal Ratio metric
Overload pressure max. [bar] 16 bar
Overload pressure max. [psi] 232 psi
Packing format Industrial pack
Pressure connection HEX [mm] 27 mm
Pressure connection size 1/4-A
Pressure connection standard ISO 1179-2
Pressure connection type G
Pressure Male/Female Male
Pressure range [bar] [max] 4 bar
Pressure range [bar] [min] 0 bar
Pressure range [psi] [max] 58 psi
Pressure range [psi] [min] 0 psi
Pressure reference Gauge (relative)
Product group Sensors
Product Name Description Pressure transmitter
Pulse-snubber No
Quantity per packing format 60 pc
Ratiometric of Vsupply [%] [max] 90 %
Ratiometric of Vsupply [%] [min] 10 %
REACH Candidate List substances No
Response time max. [ms] 2 ms
Specification key DST P140-1616-C2GB04-2
Supply voltage [V] DC 5 V
Supply voltage [V] DC 5 V
TEB inside CTR ±FS [%] 3 %
Type DST P140
UK RoHS compliance Out of scope
Wetted part material 304L/316L

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality