Pressure Transmitters

Shows 321 product(s)

060G1151

Pressure transmitter, MBS 3050, 0.00 bar - 100.00 bar, 0.00 psi - 1450.38 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: DIN-plug, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3050-3031-A1FB04-4

060G1152

Pressure transmitter, MBS 3050, 0.00 bar - 160.00 bar, 0.00 psi - 2320.60 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: DIN-plug, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3050-3231-A1FB04-4

060G1153

Pressure transmitter, MBS 3050, 0.00 bar - 250.00 bar, 0.00 psi - 3625.94 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: DIN-plug, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3050-3431-A1FB04-4

060G1154

Pressure transmitter, MBS 3050, 0.00 bar - 400.00 bar, 0.00 psi - 5801.51 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: DIN-plug, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3050-3631-A1FB04-4

060G1224

Pressure transmitter, MBS 33, 0.00 bar - 2.50 bar, 0.00 psi - 36.26 psi

Pressure reference: Gauge (relative), Output signal: Voltage, Electrical connection: DIN-plug, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 33-1415-A1AB08-0

View: