Pressure transmitter, DST P140, 0 bar - 20.7 bar, 0 psi - 300 psi

075G4032

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Round Packard Metri-Pack, Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: DST P140-6411-C2AC04-0

Product details

Gross weight 0.067 Kilogram
Net weight 0.055 Kilogram
EAN 5702428679985

 

+ supply Pin B
- common Pin A
Ambient temperature range [°C] [max] 85 °C
Ambient temperature range [°C] [min] -40 °C
Approval CE
CE evaluated Yes
Compensated temp. range [°C] [max] 100 °C
Compensated temp. range [°C] [min] -40 °C
Contain batteries No
Electrical connection Round Packard Metri-Pack
Electrical connection size 3 pin
Electrical connection standard 150.2 SERIES
Electrical Connector Color black
Enclosure rating IP IP69K
EU RoHS compliance Yes
Fault signal level 21.5
High Clipping Level 20.5
Housing material 304L
Identical product 075G1059
In scope of WEEE Yes
International Article Number 5702428679985
Low Clipping level 3.8
Medium temperature range [°C] [max] 80 °C
Medium temperature range [°C] [min] -20 °C
Output signal Current
Output signal [mA] [max] 20 mA
Output signal [mA] [min] 4 mA
Overload pressure max. [bar] 82.7 bar
Overload pressure max. [psi] 1200 psi
Packing format Industrial pack
Pressure connection HEX [mm] 27 mm
Pressure connection size 1/4-18
Pressure connection standard None
Pressure connection type NPT
Pressure Male/Female Male
Pressure range [bar] [max] 20.7 bar
Pressure range [bar] [min] 0 bar
Pressure range [psi] [max] 300 psi
Pressure range [psi] [min] 0 psi
Pressure reference Gauge (relative)
Product group Sensors
Product Name Description Pressure transmitter
Pulse-snubber No
Quantity per packing format 60 pc
REACH Candidate List substances No
Response time max. [ms] 2 ms
Specification key DST P140-6411-C2AC04-0
Supply voltage [V] DC [max] 28 V
Supply voltage [V] DC [min] 8 V
TEB inside CTR ±FS [%] 3 %
Type DST P140
UK RoHS compliance Out of scope
Wetted part material 304L/316L

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality