Pressure transmitter, DST P10B, 0 bar - 10 bar, 0 psi - 145 psi
075G1192
Pressure reference: Gauge (relative), Output signal: CANopen, Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4-A
Pressure reference: Gauge (relative), Output signal: CANopen, Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4-A
Gross weight | 0.073 Kilogram |
Net weight | 0.062 Kilogram |
Volume | 0.079 Liter |
EAN | 5715162471296 |
Gross weight | 0.073 Kilogram |
Net weight | 0.062 Kilogram |
Volume | 0.079 Liter |
EAN | 5715162471296 |
+ supply | Pin 2 |
- common | Pin 3 |
Ambient temperature range [°C] [max] | 100 °C |
Ambient temperature range [°C] [min] | -40 °C |
Approval | CE |
Bitrate kBit/sec | 125 |
BUS Pin High (+) | Pin 4 |
BUS Pin Low (-) | Pin 5 |
CE evaluated | Yes |
Compensated temp. range [°C] [max] | 100 °C |
Compensated temp. range [°C] [min] | -40 °C |
Contain batteries | No |
Electrical connection | M12 x 1 |
Electrical connection size | 5 pin |
Electrical connection standard | IEC 61076-2-101 |
Electrical Connector Color | Black |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes |
Fault signal level | 32767 |
High Clipping Level | 18841 |
Housing material | 304L |
Identical product | 075G4151 |
International Article Number | 5715162471296 |
Low Clipping level | -8192 |
Medium temperature range [°C] [max] | 100 °C |
Medium temperature range [°C] [min] | -40 °C |
Node ID | 127 |
Output signal | CANopen |
Overload pressure max. [bar] | 40 bar |
Overload pressure max. [psi] | 580 psi |
Packing format | Multi pack |
Pressure connection HEX [mm] | 27 mm |
Pressure connection size | 1/4-A |
Pressure connection standard | ISO 1179-2 |
Pressure connection type | G |
Pressure Male/Female | Male |
Pressure range [bar] [max] | 10 bar |
Pressure range [bar] [min] | 0 bar |
Pressure range [psi] [max] | 145 psi |
Pressure range [psi] [min] | 0 psi |
Pressure reference | Gauge (relative) |
Product group | Sensors |
Product Name Description | Pressure transmitter |
Pulse-snubber | No |
Quantity per packing format | 64 pc |
REACH Candidate List substances | No |
Response time max. [ms] | 2 ms |
Shield Pin | Pin 1 |
Supply voltage [V] DC [max] | 32 V |
Supply voltage [V] DC [min] | 8 V |
TEB inside CTR ±FS [%] | 3 % |
Type | DST P10B |
Wetted part material | 304L/316L |
X-BUS Profil | 0 - 10 bar & Celsius |
X-BUS Profil version | 1.0 |
+ supply | Pin 2 |
- common | Pin 3 |
Ambient temperature range [°C] [max] | 100 °C |
Ambient temperature range [°C] [min] | -40 °C |
Approval | CE |
Bitrate kBit/sec | 125 |
BUS Pin High (+) | Pin 4 |
BUS Pin Low (-) | Pin 5 |
CE evaluated | Yes |
Compensated temp. range [°C] [max] | 100 °C |
Compensated temp. range [°C] [min] | -40 °C |
Contain batteries | No |
Electrical connection | M12 x 1 |
Electrical connection size | 5 pin |
Electrical connection standard | IEC 61076-2-101 |
Electrical Connector Color | Black |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes |
Fault signal level | 32767 |
High Clipping Level | 18841 |
Housing material | 304L |
Identical product | 075G4151 |
International Article Number | 5715162471296 |
Low Clipping level | -8192 |
Medium temperature range [°C] [max] | 100 °C |
Medium temperature range [°C] [min] | -40 °C |
Node ID | 127 |
Output signal | CANopen |
Overload pressure max. [bar] | 40 bar |
Overload pressure max. [psi] | 580 psi |
Packing format | Multi pack |
Pressure connection HEX [mm] | 27 mm |
Pressure connection size | 1/4-A |
Pressure connection standard | ISO 1179-2 |
Pressure connection type | G |
Pressure Male/Female | Male |
Pressure range [bar] [max] | 10 bar |
Pressure range [bar] [min] | 0 bar |
Pressure range [psi] [max] | 145 psi |
Pressure range [psi] [min] | 0 psi |
Pressure reference | Gauge (relative) |
Product group | Sensors |
Product Name Description | Pressure transmitter |
Pulse-snubber | No |
Quantity per packing format | 64 pc |
REACH Candidate List substances | No |
Response time max. [ms] | 2 ms |
Shield Pin | Pin 1 |
Supply voltage [V] DC [max] | 32 V |
Supply voltage [V] DC [min] | 8 V |
TEB inside CTR ±FS [%] | 3 % |
Type | DST P10B |
Wetted part material | 304L/316L |
X-BUS Profil | 0 - 10 bar & Celsius |
X-BUS Profil version | 1.0 |