Pumps, BFPM 20, 24.00 L/h, ROTATION: L, Nozzle/pressure outlet: L

071N4111

BFPM20 L3L

Product details

Gross weight 1.885 Kilogram
Net weight 1.884 Kilogram
Volume 1.935 Liter
EAN 5702425115547

 

ROTATION L
1 or 2 stage 1
Ambient temperature [°C] [max] 70 °C
Ambient temperature [°C] [min] -20 °C
Approval CE
UKCA
Intertek Semko
Biofuel blend 10
Capacity [l/h] 24 L/h
Capacity group 0-24
Capacity range [l/h] [Max] 24 L/h
Capacity range [l/h] [Min] 0 L/h
CE evaluated Yes
China RoHS compliance Out of scope
Closing function None
Comments Rotation and nozzle/pressure outlet are always determined viewing from the shaft end of the pump.
Description BFPM20 L3L
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a), 6(c)
Factory pressure setting [bar] 4.5 bar
Filter area [cm²] 11 cm²
Filter grade [µm] 200
Filter type Cartridge
Flats/key on the shaft 1 flat
In scope of WEEE and contain batteries No
Media temperature [°C] [Max] 70 °C
Media temperature [°C] [Min] 0 °C
Nozzle/pressure outlet L
Number of stages 1
Oil pump speed [op/min] 3450 op/min
Oil type Kerosene/Light oil
Packing format Multi pack
Pipe connection 1 pipe
Power consumption [W] 33 W
Pressure [bar] [Max] 5 bar
Pressure [bar] [Min] 3 bar
Pressure feed line [bar] [Max] 2 bar
Product group Pumps
Quantity per packing format 6 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Remarks To be operated with BFPM controller
SCIP dossier no. db28b07e-a39a-496d-92c0-eb510821b5bf
SCIP dossier product name Oil pump BFPM 20 L3, I-Pack
Serie BFPM
Shaft diameter [mm] 8 mm
Speed [rpm] [Max] 3450 rpm
Speed [rpm] [Min] 2400 rpm
Starting torque [Nm] [Max] 0.1 N-m
Storage temperature [°C] [Max] 70 °C
Storage temperature [°C] [Min] -20 °C
Suction Line Vacuum [bar] [Max] 0.4 bar
Supply peak voltage [V] [Max] 253 V
Supply peak voltage [V] [Min] 207 V
Supply voltage [V] 230 V
Supply voltage [V] [Max] 240 V
Supply voltage [V] [Min] 220 V
Type BFPM 20
UK RoHS compliance Yes with exemptions
UK RoHS exemption clause 12
18
UL evaluated Out of scope
Viscosity [cSt] [Max] 12 cSt
Viscosity [cSt] [Min] 1.3 cSt

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality