Pumps, BFP 41 LE-S, 24 L/h, Rotation: L, Nozzle/pressure outlet: L
071N3137
BFP 41 L3L LE-S, SERVICE
There is a newer improved version of this product that Danfoss recommends that you investigate.
Replacement
Replacement
BFP 41 L3L LE-S, SERVICE
Gross weight | 1.163 Kilogram |
Net weight | 1.157 Kilogram |
Volume | 1.925 Liter |
EAN | 5702425156380 |
Gross weight | 1.163 Kilogram |
Net weight | 1.157 Kilogram |
Volume | 1.925 Liter |
EAN | 5702425156380 |
Rotation | L |
1 or 2 stage | 1 |
Actuator type | NC |
Ambient temperature [°C] [max] | 70 °C |
Ambient temperature [°C] [min] | -20 °C |
Approval |
CE UKCA DIN CERTCO Intertek Semko |
Biofuel blend | 10 |
Capacity [l/h] | 24 L/h |
Capacity group | 0-24 |
Capacity range [l/h] [Max] | 24 L/h |
Capacity range [l/h] [Min] | 0 L/h |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Closing function | Cut-off |
Coil consumption [W] | 9 W |
Coil Current | AC |
Coil voltage [V] | 220 - 230 |
Comments | Rotation and nozzle/pressure outlet are always determined viewing from the shaft end of the pump. |
Contain batteries | No |
Definition point [l/h] | 2800 min-1, 10 bar, 4.3 cSt |
Description | BFP 41 L3L LE-S, SERVICE |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause |
6(a)-I 6(c) |
Factory pressure setting [bar] | 10 bar |
Filter area [cm²] | 11 cm² |
Filter grade [µm] | 200 |
Filter type | Cartridge |
Flats/key on the shaft | 1 flat |
Grade of enclosure | IP40 |
Media temperature [°C] [Max] | 70 °C |
Media temperature [°C] [Min] | 0 °C |
Nozzle/pressure outlet | L |
Number of stages | 1 |
Oil pump speed [op/min] | 3450 op/min |
Oil type | Kerosene/Light oil |
Packing format | Multi pack |
Pipe connection | 2 pipes |
Power consumption [W] | 42 W |
Pressure [bar] [Max] | 20 bar |
Pressure [bar] [Min] | 7 bar |
Pressure feed line [bar] [Max] | 2 bar |
Pressure kerosene [bar] [Max] | 12 bar |
Product group | Pumps |
Quantity per packing format | 10 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | e64eb2f1-7a1d-4e8a-90ee-86caf7676ada |
SCIP dossier product name | Oil pump BFP 41 L3 LE S |
Serie | BFP |
Shaft diameter [mm] | 8 mm |
Speed [rpm] [Max] | 3450 rpm |
Speed [rpm] [Min] | 2400 rpm |
Starting torque [Nm] [Max] | 0.1 N-m |
Storage temperature [°C] [Max] | 70 °C |
Storage temperature [°C] [Min] | -20 °C |
Suction Line Vacuum [bar] [Max] | 0.4 bar |
Supply peak voltage [V] [Max] | 253 V |
Supply peak voltage [V] [Min] | 207 V |
Supply voltage [V] | 230 V |
Supply voltage [V] [Max] | 230 V |
Supply voltage [V] [Min] | 220 V |
Type | BFP 41 LE-S |
UK RoHS compliance | Yes with exemptions |
UL evaluated | Out of scope |
Viscosity [cSt] [Max] | 12 cSt |
Viscosity [cSt] [Min] | 1.3 cSt |
Rotation | L |
1 or 2 stage | 1 |
Actuator type | NC |
Ambient temperature [°C] [max] | 70 °C |
Ambient temperature [°C] [min] | -20 °C |
Approval |
CE UKCA DIN CERTCO Intertek Semko |
Biofuel blend | 10 |
Capacity [l/h] | 24 L/h |
Capacity group | 0-24 |
Capacity range [l/h] [Max] | 24 L/h |
Capacity range [l/h] [Min] | 0 L/h |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Closing function | Cut-off |
Coil consumption [W] | 9 W |
Coil Current | AC |
Coil voltage [V] | 220 - 230 |
Comments | Rotation and nozzle/pressure outlet are always determined viewing from the shaft end of the pump. |
Contain batteries | No |
Definition point [l/h] | 2800 min-1, 10 bar, 4.3 cSt |
Description | BFP 41 L3L LE-S, SERVICE |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause |
6(a)-I 6(c) |
Factory pressure setting [bar] | 10 bar |
Filter area [cm²] | 11 cm² |
Filter grade [µm] | 200 |
Filter type | Cartridge |
Flats/key on the shaft | 1 flat |
Grade of enclosure | IP40 |
Media temperature [°C] [Max] | 70 °C |
Media temperature [°C] [Min] | 0 °C |
Nozzle/pressure outlet | L |
Number of stages | 1 |
Oil pump speed [op/min] | 3450 op/min |
Oil type | Kerosene/Light oil |
Packing format | Multi pack |
Pipe connection | 2 pipes |
Power consumption [W] | 42 W |
Pressure [bar] [Max] | 20 bar |
Pressure [bar] [Min] | 7 bar |
Pressure feed line [bar] [Max] | 2 bar |
Pressure kerosene [bar] [Max] | 12 bar |
Product group | Pumps |
Quantity per packing format | 10 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | e64eb2f1-7a1d-4e8a-90ee-86caf7676ada |
SCIP dossier product name | Oil pump BFP 41 L3 LE S |
Serie | BFP |
Shaft diameter [mm] | 8 mm |
Speed [rpm] [Max] | 3450 rpm |
Speed [rpm] [Min] | 2400 rpm |
Starting torque [Nm] [Max] | 0.1 N-m |
Storage temperature [°C] [Max] | 70 °C |
Storage temperature [°C] [Min] | -20 °C |
Suction Line Vacuum [bar] [Max] | 0.4 bar |
Supply peak voltage [V] [Max] | 253 V |
Supply peak voltage [V] [Min] | 207 V |
Supply voltage [V] | 230 V |
Supply voltage [V] [Max] | 230 V |
Supply voltage [V] [Min] | 220 V |
Type | BFP 41 LE-S |
UK RoHS compliance | Yes with exemptions |
UL evaluated | Out of scope |
Viscosity [cSt] [Max] | 12 cSt |
Viscosity [cSt] [Min] | 1.3 cSt |