Thermostatic expansion valve, T 2, R22/R407C

068Z3207

Temperature range [°C]: -60 - -25, Pressure equalization: Internally equalized

Product details

Gross weight 0.306 Kilogram
Net weight 0.283 Kilogram
Volume 0.489 Liter
EAN 5702422116417

 

Approval EAC
LLC CDC TYSK
Body material Brass
Capillary tube length [in] 59 in
Capillary tube length [mm] 1500 mm
China RoHS compliance Out of scope
Connection material Brass
Contain batteries No
Direction Angleway
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(c)
Flow direction Single-flow
Flow direction indicator Embossed 1-way arrow
Fluid Group 2
Identical product 068Z3601
Inlet connection type Flare
Inlet size [in] 3/8 in
Max. Working Pressure [bar] 34 bar
Max. Working Pressure [psig] 500 psig
Outlet connection type Flare
Outlet size [in] 1/2 in
Packing format Multi pack
Parts included Bulb strap
Parts Program name T2/TE2
PED category Art. 4, par. 3
Pressure equalization Internally equalized
Product accessories TXV accessories
Product group Expansion valves
Product Name Description Thermostatic expansion valve
Quantity per packing format 20 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R22/R407C
SCIP dossier no. c164ed45-f10d-4d73-9eae-355ccb479f4b
SCIP dossier product name T2 /TE2 - Thermostatic Expansion Valve
Serviceable TXV spare parts
Static Superheat (SS) [°C] 4 °C
Static Superheat (SS) [°F] 7.2 °F
Superheat setting Adjustable
Temperature range [°C] [max] -25 °C
Temperature range [°C] [min] -60 °C
Temperature range [°F] [max] -15 °F
Temperature range [°F] [min] -75 °F
Type T 2
UA address UA_2L.png

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality