Desuperheating valve, TEAT 20-2, Flanges
068G6062
Temperature range [°C]: 55 - 95, Product accessories: Flanges
Temperature range [°C]: 55 - 95, Product accessories: Flanges
Gross weight | 2.622 Kilogram |
Net weight | 2.1 Kilogram |
Volume | 6.248 Liter |
EAN | 5702422034629 |
Gross weight | 2.622 Kilogram |
Net weight | 2.1 Kilogram |
Volume | 6.248 Liter |
EAN | 5702422034629 |
Approval | EAC |
Body material | Cast iron GGG40.3 |
Capillary tube length [in] | 192 in |
Capillary tube length [mm] | 5000 mm |
China RoHS compliance | Out of scope |
Connection size [in] | 1/2 in |
Connection type | Weld flange |
Contain batteries | No |
Direction | Straightway |
EU RoHS compliance | Out of scope |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group | 1 |
Inlet connection size [in] | 1/2 in |
Max. test pressure [bar] | 30 bar |
Max. test pressure [psig] | 435 psig |
Max. Working Pressure [bar] | 20 bar |
Max. Working Pressure [psig] | 290 psig |
P band [ºC] | 20 °C |
P band [ºF] | 68 °F |
Packing format | Single pack |
PED category | Art. 3, par. 3 |
Pressure equalization | Internally equalized |
Product accessories | Flanges |
Product description | Thermostatic Injec. Valve |
Product group | Expansion valves |
Product Name Description | Desuperheating valve |
Quantity per packing format | 1 pc |
Rated cap. conditions [IMP] |
Subcooling=7,2 ° tevap=39,2 °F |
Rated cap. conditions [SI] |
Subcooling=4K tevap=4 °C |
Rated capacity R717 [kW] | 6.4 kW |
Rated capacity R717 [TR] | 1.8 TR |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R134a R22 R401A R402A R404A R407A R407B R407C R407F R409A R410A R421A R502 R717 R507A |
SCIP dossier no. | 28ac93c7-8f38-4a98-acf0-30588207863b |
SCIP dossier product name | TEA/TEAT/TEVA |
Serviceable | TXV spare parts |
Temperature range [°C] [max] | 95 °C |
Temperature range [°C] [min] | 55 °C |
Temperature range [°F] [max] | 203 °F |
Temperature range [°F] [min] | 131 °F |
Type | TEAT 20-2 |
UK RoHS compliance | Out of scope |
Approval | EAC |
Body material | Cast iron GGG40.3 |
Capillary tube length [in] | 192 in |
Capillary tube length [mm] | 5000 mm |
China RoHS compliance | Out of scope |
Connection size [in] | 1/2 in |
Connection type | Weld flange |
Contain batteries | No |
Direction | Straightway |
EU RoHS compliance | Out of scope |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group | 1 |
Inlet connection size [in] | 1/2 in |
Max. test pressure [bar] | 30 bar |
Max. test pressure [psig] | 435 psig |
Max. Working Pressure [bar] | 20 bar |
Max. Working Pressure [psig] | 290 psig |
P band [ºC] | 20 °C |
P band [ºF] | 68 °F |
Packing format | Single pack |
PED category | Art. 3, par. 3 |
Pressure equalization | Internally equalized |
Product accessories | Flanges |
Product description | Thermostatic Injec. Valve |
Product group | Expansion valves |
Product Name Description | Desuperheating valve |
Quantity per packing format | 1 pc |
Rated cap. conditions [IMP] |
Subcooling=7,2 ° tevap=39,2 °F |
Rated cap. conditions [SI] |
Subcooling=4K tevap=4 °C |
Rated capacity R717 [kW] | 6.4 kW |
Rated capacity R717 [TR] | 1.8 TR |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R134a R22 R401A R402A R404A R407A R407B R407C R407F R409A R410A R421A R502 R717 R507A |
SCIP dossier no. | 28ac93c7-8f38-4a98-acf0-30588207863b |
SCIP dossier product name | TEA/TEAT/TEVA |
Serviceable | TXV spare parts |
Temperature range [°C] [max] | 95 °C |
Temperature range [°C] [min] | 55 °C |
Temperature range [°F] [max] | 203 °F |
Temperature range [°F] [min] | 131 °F |
Type | TEAT 20-2 |
UK RoHS compliance | Out of scope |