Spare part, AKVA 15, Orifice Set
068F5261
Product Type: Spare part, Used for product: AKVA 15, Type designation: Orifice Set, Repair kit
Product Type: Spare part, Used for product: AKVA 15, Type designation: Orifice Set, Repair kit
Gross weight | 0.02 Kilogram |
Net weight | 0.009 Kilogram |
Volume | 0.076 Liter |
EAN | 5702428058957 |
Gross weight | 0.02 Kilogram |
Net weight | 0.009 Kilogram |
Volume | 0.076 Liter |
EAN | 5702428058957 |
China RoHS compliance | Out of scope |
Direction | None |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Electric valve spare parts |
Product Name Description | Repair kit |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Orifice Set |
UK RoHS compliance | Out of scope |
Used for product | AKVA 15 |
China RoHS compliance | Out of scope |
Direction | None |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Electric valve spare parts |
Product Name Description | Repair kit |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Orifice Set |
UK RoHS compliance | Out of scope |
Used for product | AKVA 15 |