Electric expansion valve, AKV 10PS4
068F5174
Inlet connection type: Solder, ODF, Inlet size [mm]: 10.00, Outlet connection type: Solder, ODF, Outlet size [mm]: 12.00
Inlet connection type: Solder, ODF, Inlet size [mm]: 10.00, Outlet connection type: Solder, ODF, Outlet size [mm]: 12.00
Gross weight | 0.379 Kilogram |
Net weight | 0.266 Kilogram |
Volume | 0.949 Liter |
EAN | 5702428943352 |
Gross weight | 0.379 Kilogram |
Net weight | 0.266 Kilogram |
Volume | 0.949 Liter |
EAN | 5702428943352 |
Actuator system [mm] | 13.5 mm |
Ambient temperature | -50 - 50 °C |
Ambient temperature range [°F] [max] | 120 °F |
Ambient temperature range [°F] [min] | -58 °F |
Approval |
C UL US LISTED EAC LLC CDC EURO-TYSK |
China RoHS compliance | Out of scope |
Coil | No |
Contain batteries | No |
Cv value [gal/min] | 0.06 gal/min |
Direction | Angleway |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause |
6(a) 6(c) |
Function | NC |
Inlet connection type | Solder, ODF |
Inlet size [mm] | 10 mm |
Kv value [m³/h] | 0.05 m³/h |
Manual operation option | No |
Max. Working Pressure [bar] | 90 bar |
Max. Working Pressure [psig] | 1305 psig |
Medium temperature range [°C] [max] | 60 °C |
Medium temperature range [°C] [min] | -50 °C |
Medium temperature range [°F] [max] | 140 °F |
Medium temperature range [°F] [min] | -58 °F |
MinODP [bar] | 0.1 bar |
MinODP [psi] | 1.45 psi |
MOPD[bar/psi] | 55 bar/798 psi Coil Dependent |
Orifice size [mm] | 3 mm |
Outlet connection type | Solder, ODF |
Outlet size [mm] | 12 mm |
Packing format | Industrial pack |
Product accessories | Electric valve accessories |
Product group | Expansion valves |
Product Name Description | Electric expansion valve |
Quantity per packing format | 16 pc |
Rated capacity R744 [kW] | 5.3 kW |
Refrigerants |
R1233zd(E) R1234yf R1234ze(E) R1270 R134a R22 R23 R290 R32 R404A R407A R407C R407F R407H R410A R422B R422D R438A R444B R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R463A R469A R507A R513A R513B R515A R515B R516A R600 R600a R744 |
SCIP dossier no. | 42978228-2cb2-4cc8-8e34-6ceb39385da |
Serviceable | Electric valve spare parts |
Type | AKV 10PS4 |
Type designation | Electric expansion valve |
UK RoHS compliance | Out of scope |
UL approved refrigerants |
R1233zd(E) R134a R22 R23 R404A R407A R407C R407F R407H R410A R422B R422D R438A R448A R449A R449B R450A R452A R454A R463A R507A R513A R513B R515A R515B R516A R744 |
UL evaluated | Yes |
Actuator system [mm] | 13.5 mm |
Ambient temperature | -50 - 50 °C |
Ambient temperature range [°F] [max] | 120 °F |
Ambient temperature range [°F] [min] | -58 °F |
Approval |
C UL US LISTED EAC LLC CDC EURO-TYSK |
China RoHS compliance | Out of scope |
Coil | No |
Contain batteries | No |
Cv value [gal/min] | 0.06 gal/min |
Direction | Angleway |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause |
6(a) 6(c) |
Function | NC |
Inlet connection type | Solder, ODF |
Inlet size [mm] | 10 mm |
Kv value [m³/h] | 0.05 m³/h |
Manual operation option | No |
Max. Working Pressure [bar] | 90 bar |
Max. Working Pressure [psig] | 1305 psig |
Medium temperature range [°C] [max] | 60 °C |
Medium temperature range [°C] [min] | -50 °C |
Medium temperature range [°F] [max] | 140 °F |
Medium temperature range [°F] [min] | -58 °F |
MinODP [bar] | 0.1 bar |
MinODP [psi] | 1.45 psi |
MOPD[bar/psi] | 55 bar/798 psi Coil Dependent |
Orifice size [mm] | 3 mm |
Outlet connection type | Solder, ODF |
Outlet size [mm] | 12 mm |
Packing format | Industrial pack |
Product accessories | Electric valve accessories |
Product group | Expansion valves |
Product Name Description | Electric expansion valve |
Quantity per packing format | 16 pc |
Rated capacity R744 [kW] | 5.3 kW |
Refrigerants |
R1233zd(E) R1234yf R1234ze(E) R1270 R134a R22 R23 R290 R32 R404A R407A R407C R407F R407H R410A R422B R422D R438A R444B R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R463A R469A R507A R513A R513B R515A R515B R516A R600 R600a R744 |
SCIP dossier no. | 42978228-2cb2-4cc8-8e34-6ceb39385da |
Serviceable | Electric valve spare parts |
Type | AKV 10PS4 |
Type designation | Electric expansion valve |
UK RoHS compliance | Out of scope |
UL approved refrigerants |
R1233zd(E) R134a R22 R23 R404A R407A R407C R407F R407H R410A R422B R422D R438A R448A R449A R449B R450A R452A R454A R463A R507A R513A R513B R515A R515B R516A R744 |
UL evaluated | Yes |