AKVP Expansion valves

Shows 46 product(s)

068F4034

Electric expansion valve, AKV 10PS4

Inlet connection type: Solder, ODF, Inlet size [mm]: 10, Outlet connection type: Solder, ODF, Outlet size [mm]: 12.00

068F4035

Electric expansion valve, AKV 10PS5

Inlet connection type: Solder, ODF, Inlet size [mm]: 10, Outlet connection type: Solder, ODF, Outlet size [mm]: 12.00

068F4036

Electric expansion valve, AKV 10PS6

Inlet connection type: Solder, ODF, Inlet size [mm]: 10, Outlet connection type: Solder, ODF, Outlet size [mm]: 12.00

068F4037

Electric expansion valve, AKV 10PS7

Inlet connection type: Solder, ODF, Inlet size [mm]: 12, Outlet connection type: Solder, ODF, Outlet size [mm]: 16.00

068F4044

Electric expansion valve, AKV 10PS4

Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF

068F4045

Electric expansion valve, AKV 10PS5

Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF

068F4046

Electric expansion valve, AKV 10PS6

Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF

068F4047

Electric expansion valve, AKV 10PS7

Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF

068F5174

Electric expansion valve, AKV 10PS4

Inlet connection type: Solder, ODF, Inlet size [mm]: 10, Outlet connection type: Solder, ODF, Outlet size [mm]: 12.00

068F5175

Electric expansion valve, AKV 10PS5

Inlet connection type: Solder, ODF, Inlet size [mm]: 10, Outlet connection type: Solder, ODF, Outlet size [mm]: 12.00

View: