Spare part, AKV 15; AKVA 10; AKVA 20; AKVA 15; AKV 20, Armature assembly
068F5045
Product Type: Spare part, Used for product: AKV 15; AKVA 10; AKVA 20; AKVA 15; AKV 20, Type designation: Armature assembly, Repair kit
Product Type: Spare part, Used for product: AKV 15; AKVA 10; AKVA 20; AKVA 15; AKV 20, Type designation: Armature assembly, Repair kit
Gross weight | 0.11 Kilogram |
Net weight | 0.095 Kilogram |
Volume | 0.133 Liter |
EAN | 5702428058575 |
Gross weight | 0.11 Kilogram |
Net weight | 0.095 Kilogram |
Volume | 0.133 Liter |
EAN | 5702428058575 |
China RoHS compliance | Out of scope |
Contain batteries | No |
Direction | None |
EU RoHS compliance | Out of scope |
Packing format | Multi pack |
Product group | Electric valve spare parts |
Product Name Description | Repair kit |
Quantity per packing format | 12 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Armature assembly |
UK RoHS compliance | Out of scope |
Used for product |
AKV 15 AKV 20 AKVA 10 AKVA 15 AKVA 20 |
China RoHS compliance | Out of scope |
Contain batteries | No |
Direction | None |
EU RoHS compliance | Out of scope |
Packing format | Multi pack |
Product group | Electric valve spare parts |
Product Name Description | Repair kit |
Quantity per packing format | 12 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Armature assembly |
UK RoHS compliance | Out of scope |
Used for product |
AKV 15 AKV 20 AKVA 10 AKVA 15 AKVA 20 |