Solenoid valve, EVT 2.0, Function: NC

068F0628

Refrigerants: R744, Kv value [m³/h]: 0.1, Max. Working Pressure [bar]: 140, Connection material: Stainless steel, Inlet size [mm]: 6, Outlet size [mm]: 6.00, Packing format: Industrial pack, Quantity per packing format: 16

Product details

Gross weight 260 Gram
Net weight 240 Gram
EAN 5715162442975

 

Actuator system [mm] 13.5 mm
Ambient temperature range [°C] [max] 50 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 122 °F
Ambient temperature range [°F] [min] -104 °F
Body material Brass
China RoHS compliance Out of scope
Coil No
Connection material Stainless steel
Contain batteries No
Cv value [gal/min] 0.1 gal/min
Direction Angleway
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(c)
Function NC
Identical product 068F0621
Inlet connection type Solder, ODM
Inlet size [mm] 6 mm
Kv value [m³/h] 0.1 m³/h
Lubricants compatibility PAG
POE
Manual operation option No
Max. Working Pressure [bar] 140 bar
Max. Working Pressure [psig] 2030 psig
Medium temperature range [°C] [max] 150 °C
Medium temperature range [°C] [min] 0 °C
Medium temperature range [°F] [max] 302 °F
Medium temperature range [°F] [min] -32 °F
Min. PD keep open [bar] 0.4 bar
Min. PD keep open [psi] 5.8 psi
MinODP [bar] 2 bar
MinODP [psi] 29 psi
MOPD[bar/psi] 110 bar/1595 psi Coil Dependen
Orifice size [mm] 2 mm
Outlet connection type Solder, ODM
Outlet size [mm] 6 mm
Packing format Industrial pack
Product accessories Solenoid valve accessories
Product group Solenoid valves
Product Name Description Solenoid valve
Quantity per packing format 16 pc
REACH Candidate List substances No
Refrigerants R744
Serviceable Solenoid valve spare parts
Type EVT 2.0

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality