Thermostatic expansion valve, TGE, R410A
067N9275
Temperature range [°C]: -30 - 15, Orifice capacities [kW]: 110, Orifice capacities [TR]: 31, Pressure equalization: Externally equalized
Temperature range [°C]: -30 - 15, Orifice capacities [kW]: 110, Orifice capacities [TR]: 31, Pressure equalization: Externally equalized
Gross weight | 1.105 Kilogram |
Net weight | 0.994 Kilogram |
Volume | 2.812 Liter |
EAN | 5702428864671 |
Gross weight | 1.105 Kilogram |
Net weight | 0.994 Kilogram |
Volume | 2.812 Liter |
EAN | 5702428864671 |
Balanced port [Yes/No] | Yes |
Body material | Brass |
Capillary tube length [in] | 118 in |
Capillary tube length [mm] | 3000 mm |
China RoHS compliance | Out of scope |
Connection material | Copper |
Contain batteries | No |
Direction | Straightway |
Element temperature max. [°C] | 110 °C |
Element temperature max. [°F] | 230 °F |
Equalization connection type | Solder, ODF |
Equalization size [mm] | 6 mm |
EU RoHS compliance | Out of scope |
Flow direction | Bi-flow |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group | 2 |
Inlet connection type | Solder, ODF |
Inlet size [mm] | 22 mm |
Max. Working Pressure [bar] | 49 bar |
Max. Working Pressure [psig] | 711 psig |
MOP Point [psig] | MAH |
Orifice capacities [kW] | 110 kW |
Orifice capacities [TR] | 31 TR |
Orifice size | 26 |
Outlet connection type | Solder, ODF |
Outlet size [mm] | 35 mm |
Packing format | Industrial pack |
Parts included | Bulb strap |
PED category | Art. 4, par. 3 |
Pressure equalization | Externally equalized |
Product accessories | TXV accessories |
Product group | Expansion valves |
Product Name Description | Thermostatic expansion valve |
Quantity per packing format | 8 pc |
Rated cap. cond. Range N [IMP] |
tcond=100 °F tevap=40 °F tliq=98 °F |
Rated cap. cond. Range N [SI] |
tcond=38 °C tevap=4.4 °C tliq=37 °C |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R410A |
SCIP dossier no. | d44ec740-dfe8-4c0a-9644-96406f010504 |
SCIP dossier product name | TGE |
Serviceable | No |
Static Superheat (SS) [°C] | 4 °C |
Static Superheat (SS) [°F] | 7.2 °F |
Superheat setting | Adjustable |
Temperature range [°C] [max] | 15 °C |
Temperature range [°C] [min] | -30 °C |
Temperature range [°F] [max] | 60 °F |
Temperature range [°F] [min] | -22 °F |
Type | TGE |
UL approved refrigerants | R410A |
UL evaluated | Yes |
Balanced port [Yes/No] | Yes |
Body material | Brass |
Capillary tube length [in] | 118 in |
Capillary tube length [mm] | 3000 mm |
China RoHS compliance | Out of scope |
Connection material | Copper |
Contain batteries | No |
Direction | Straightway |
Element temperature max. [°C] | 110 °C |
Element temperature max. [°F] | 230 °F |
Equalization connection type | Solder, ODF |
Equalization size [mm] | 6 mm |
EU RoHS compliance | Out of scope |
Flow direction | Bi-flow |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group | 2 |
Inlet connection type | Solder, ODF |
Inlet size [mm] | 22 mm |
Max. Working Pressure [bar] | 49 bar |
Max. Working Pressure [psig] | 711 psig |
MOP Point [psig] | MAH |
Orifice capacities [kW] | 110 kW |
Orifice capacities [TR] | 31 TR |
Orifice size | 26 |
Outlet connection type | Solder, ODF |
Outlet size [mm] | 35 mm |
Packing format | Industrial pack |
Parts included | Bulb strap |
PED category | Art. 4, par. 3 |
Pressure equalization | Externally equalized |
Product accessories | TXV accessories |
Product group | Expansion valves |
Product Name Description | Thermostatic expansion valve |
Quantity per packing format | 8 pc |
Rated cap. cond. Range N [IMP] |
tcond=100 °F tevap=40 °F tliq=98 °F |
Rated cap. cond. Range N [SI] |
tcond=38 °C tevap=4.4 °C tliq=37 °C |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R410A |
SCIP dossier no. | d44ec740-dfe8-4c0a-9644-96406f010504 |
SCIP dossier product name | TGE |
Serviceable | No |
Static Superheat (SS) [°C] | 4 °C |
Static Superheat (SS) [°F] | 7.2 °F |
Superheat setting | Adjustable |
Temperature range [°C] [max] | 15 °C |
Temperature range [°C] [min] | -30 °C |
Temperature range [°F] [max] | 60 °F |
Temperature range [°F] [min] | -22 °F |
Type | TGE |
UL approved refrigerants | R410A |
UL evaluated | Yes |