Hot gas bypass regulator, TGHE
067N8301
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Temperature range [°C]: -1 - 13, Orifice capacities [kW]: 5.60, Pressure equalization: Externally equalized
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Temperature range [°C]: -1 - 13, Orifice capacities [kW]: 5.60, Pressure equalization: Externally equalized
Gross weight | 0.743 Kilogram |
Net weight | 0.61 Kilogram |
Volume | 2.589 Liter |
EAN | 5702428324670 |
Gross weight | 0.743 Kilogram |
Net weight | 0.61 Kilogram |
Volume | 2.589 Liter |
EAN | 5702428324670 |
Approval |
C UL US LISTED EAC LLC CDC TYSK |
Balanced port [Yes/No] | Yes |
Body material | Brass |
Capillary tube length [in] | 59 in |
Capillary tube length [mm] | 1500 mm |
China RoHS compliance | Out of scope |
Connection material | Copper |
Contain batteries | No |
Direction | Straightway |
Element temperature max. [°C] | 110 °C |
Element temperature max. [°F] | 230 °F |
Equalization connection type | Solder, ODF |
Equalization size [in] | 1/4 in |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow direction | Bi-flow |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group | 2 |
Inlet connection type | Solder, ODF |
Inlet size [in] | 5/8 in |
Max. Working Pressure [bar] | 49 bar |
Max. Working Pressure [psig] | 711 psig |
Orifice capacities [kW] | 5.6 kW |
Orifice capacities [TR] | 1.6 TR |
Orifice size | 20 |
Outlet connection type | Solder, ODF |
Outlet size [in] | 5/8 in |
Packing format | Multi pack |
Parts included | Bulb strap |
PED category | Art. 4, par. 3 |
Pressure equalization | Externally equalized |
Product accessories | TXV accessories |
Product group | Press. and temp. regul. valves |
Product Name Description | Hot gas bypass regulator |
Quantity per packing format | 8 pc |
Rated cap. cond. Range N [IMP] |
Delta tsuct=7 °F tcond=104 °F tevap=28 °F |
Rated cap. cond. Range N [SI] |
Delta tsuct=4K tcond=40 °C tevap=-2.0 °C |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R134a |
SCIP dossier no. | d44ec740-dfe8-4c0a-9644-96406f010504 |
SCIP dossier product name | TGE |
Serviceable | No |
Static Superheat (SS) [°C] | 2 °C |
Static Superheat (SS) [°F] | 3.6 °F |
Superheat setting | Adjustable |
Temperature range [°C] [max] | 13 °C |
Temperature range [°C] [min] | -1 °C |
Temperature range [°F] [max] | 55 °F |
Temperature range [°F] [min] | 30 °F |
Type | TGHE |
UK RoHS compliance | Out of scope |
UL approved refrigerants | R134a |
UL evaluated | Yes |
Approval |
C UL US LISTED EAC LLC CDC TYSK |
Balanced port [Yes/No] | Yes |
Body material | Brass |
Capillary tube length [in] | 59 in |
Capillary tube length [mm] | 1500 mm |
China RoHS compliance | Out of scope |
Connection material | Copper |
Contain batteries | No |
Direction | Straightway |
Element temperature max. [°C] | 110 °C |
Element temperature max. [°F] | 230 °F |
Equalization connection type | Solder, ODF |
Equalization size [in] | 1/4 in |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow direction | Bi-flow |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group | 2 |
Inlet connection type | Solder, ODF |
Inlet size [in] | 5/8 in |
Max. Working Pressure [bar] | 49 bar |
Max. Working Pressure [psig] | 711 psig |
Orifice capacities [kW] | 5.6 kW |
Orifice capacities [TR] | 1.6 TR |
Orifice size | 20 |
Outlet connection type | Solder, ODF |
Outlet size [in] | 5/8 in |
Packing format | Multi pack |
Parts included | Bulb strap |
PED category | Art. 4, par. 3 |
Pressure equalization | Externally equalized |
Product accessories | TXV accessories |
Product group | Press. and temp. regul. valves |
Product Name Description | Hot gas bypass regulator |
Quantity per packing format | 8 pc |
Rated cap. cond. Range N [IMP] |
Delta tsuct=7 °F tcond=104 °F tevap=28 °F |
Rated cap. cond. Range N [SI] |
Delta tsuct=4K tcond=40 °C tevap=-2.0 °C |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R134a |
SCIP dossier no. | d44ec740-dfe8-4c0a-9644-96406f010504 |
SCIP dossier product name | TGE |
Serviceable | No |
Static Superheat (SS) [°C] | 2 °C |
Static Superheat (SS) [°F] | 3.6 °F |
Superheat setting | Adjustable |
Temperature range [°C] [max] | 13 °C |
Temperature range [°C] [min] | -1 °C |
Temperature range [°F] [max] | 55 °F |
Temperature range [°F] [min] | 30 °F |
Type | TGHE |
UK RoHS compliance | Out of scope |
UL approved refrigerants | R134a |
UL evaluated | Yes |