Thermostatic expansion valve, TR 6, R410A
067L5957
Temperature range [°C]: -10 - 15, Orifice size: 5, Orifice capacities [kW]: 17.60, Orifice capacities [TR]: 5.00
Temperature range [°C]: -10 - 15, Orifice size: 5, Orifice capacities [kW]: 17.60, Orifice capacities [TR]: 5.00
Gross weight | 0.606 Kilogram |
Net weight | 0.557 Kilogram |
EAN | 5702428120036 |
Gross weight | 0.606 Kilogram |
Net weight | 0.557 Kilogram |
EAN | 5702428120036 |
Adjustable | Yes |
Approval | c UL us |
Balanced port [Yes/No] | Yes |
Body material | Brass |
Capillary tube length [in] | 31.5 in |
Capillary tube length [mm] | 800 mm |
Check valve | Yes |
China RoHS compliance | Out of scope |
Connection material | Copper |
Direction | Straightway |
Element temperature max. [°C] | 100 °C |
Element temperature max. [°F] | 212 °F |
Equal. Capillar tube lgt. [in] | 24.3 in |
Equalization connection type | Cap. tube, flare |
Equalization size [in] | 1/4 in |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Factory setting [bar] | 10.22 bar |
Factory setting [psig] | 147.7 psig |
Flow direction indicator | Embossed 1-way arrow |
Further information | Adjustable |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODF |
Inlet fitting variant | 067U0087 |
Inlet size [in] | 3/8 in |
Max. Working Pressure [bar] | 49 bar |
Max. Working Pressure [psig] | 711 psig |
MOP Point [psig] | LAH |
Orifice capacities [kW] | 17.6 kW |
Orifice capacities [TR] | 5 TR |
Orifice size | 5 |
Outlet connection type | Solder, ODF |
Outlet fitting variant | 067U0087 |
Outlet size [in] | 3/8 in |
Packing format | Multi pack |
Parts included |
1 Aeroquip female 5/8 in conne 1 Chatleff female 3/4 in conne 1 Flare 3/8 in connector Bulb strap Installation instruction Insulation tape |
Port design | Balance port |
Product accessories | TXV accessories |
Product group | Expansion valves |
Product Name Description | Thermostatic expansion valve |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R410A |
SCIP dossier no. | 6fed54a1-6cec-4dc8-94c1-451bfa8f7152 |
SCIP dossier product name | TR6 adjustable |
Serviceable | No |
Static Superheat (SS) [°C] | 3 °C |
Static Superheat (SS) [°F] | 5.4 °F |
Temperature range [°C] [max] | 15 °C |
Temperature range [°C] [min] | -10 °C |
Temperature range [°F] [max] | 60 °F |
Temperature range [°F] [min] | 15 °F |
Type | TR 6 |
UK RoHS compliance | Out of scope |
UL approval file name | SA7200 |
UL approved refrigerants | R410A |
UL evaluated | Yes |
Adjustable | Yes |
Approval | c UL us |
Balanced port [Yes/No] | Yes |
Body material | Brass |
Capillary tube length [in] | 31.5 in |
Capillary tube length [mm] | 800 mm |
Check valve | Yes |
China RoHS compliance | Out of scope |
Connection material | Copper |
Direction | Straightway |
Element temperature max. [°C] | 100 °C |
Element temperature max. [°F] | 212 °F |
Equal. Capillar tube lgt. [in] | 24.3 in |
Equalization connection type | Cap. tube, flare |
Equalization size [in] | 1/4 in |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Factory setting [bar] | 10.22 bar |
Factory setting [psig] | 147.7 psig |
Flow direction indicator | Embossed 1-way arrow |
Further information | Adjustable |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODF |
Inlet fitting variant | 067U0087 |
Inlet size [in] | 3/8 in |
Max. Working Pressure [bar] | 49 bar |
Max. Working Pressure [psig] | 711 psig |
MOP Point [psig] | LAH |
Orifice capacities [kW] | 17.6 kW |
Orifice capacities [TR] | 5 TR |
Orifice size | 5 |
Outlet connection type | Solder, ODF |
Outlet fitting variant | 067U0087 |
Outlet size [in] | 3/8 in |
Packing format | Multi pack |
Parts included |
1 Aeroquip female 5/8 in conne 1 Chatleff female 3/4 in conne 1 Flare 3/8 in connector Bulb strap Installation instruction Insulation tape |
Port design | Balance port |
Product accessories | TXV accessories |
Product group | Expansion valves |
Product Name Description | Thermostatic expansion valve |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R410A |
SCIP dossier no. | 6fed54a1-6cec-4dc8-94c1-451bfa8f7152 |
SCIP dossier product name | TR6 adjustable |
Serviceable | No |
Static Superheat (SS) [°C] | 3 °C |
Static Superheat (SS) [°F] | 5.4 °F |
Temperature range [°C] [max] | 15 °C |
Temperature range [°C] [min] | -10 °C |
Temperature range [°F] [max] | 60 °F |
Temperature range [°F] [min] | 15 °F |
Type | TR 6 |
UK RoHS compliance | Out of scope |
UL approval file name | SA7200 |
UL approved refrigerants | R410A |
UL evaluated | Yes |