Thermostatic expansion valve, TR 6, R22/R407C

067L5855

Temperature range [°C]: -10 - 15, Orifice size: 3, Orifice capacities [kW]: 11.4, Orifice capacities [TR]: 3.3

Product details

Gross weight 0.387 Kilogram
Net weight 0.357 Kilogram
Volume 1.721 Liter
EAN 5702428119832

 

Adjustable Yes
Balanced port [Yes/No] Yes
Body material Brass
Capillary tube length [in] 31.5 in
Capillary tube length [mm] 800 mm
Check valve Yes
China RoHS compliance Out of scope
Connection material Copper
Contain batteries No
Direction Straightway
Element temperature max. [°C] 100 °C
Element temperature max. [°F] 212 °F
Equal. Capillar tube lgt. [in] 24.3 in
Equalization connection type Cap. tube, flare
Equalization size [in] 1/4 in
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Factory setting [bar] 6.21 bar
Factory setting [psig] 104.8 psig
Flow direction indicator Embossed 1-way arrow
Further information Adjustable
Inlet connection type Solder, ODF
Inlet fitting variant 067U0087
Inlet size [in] 3/8 in
Max. Working Pressure [bar] 49 bar
Max. Working Pressure [psig] 711 psig
MOP Point [psig] MAH
Orifice capacities [kW] 11.4 kW
Orifice capacities [TR] 3.3 TR
Orifice size 3
Outlet connection type Solder, ODF
Outlet fitting variant 067U0087
Outlet size [in] 3/8 in
Packing format Multi pack
Parts included 1 Aeroquip female 5/8 in conne
1 Chatleff female 3/4 in conne
1 Flare 3/8 in connector
Bulb strap
Installation instruction
Insulation tape
Port design Balance port
Product accessories TXV accessories
Product group Expansion valves
Product Name Description Thermostatic expansion valve
Quantity per packing format 12 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R22/R407C
SCIP dossier no. 6fed54a1-6cec-4dc8-94c1-451bfa8f7152
SCIP dossier product name TR6 adjustable
Serviceable No
Static Superheat (SS) [°C] 4.03 °C
Static Superheat (SS) [°F] 39.25 °F
Temperature range [°C] [max] 15 °C
Temperature range [°C] [min] -10 °C
Temperature range [°F] [max] 60 °F
Temperature range [°F] [min] 15 °F
Type TR 6
UL approval file name SA7200
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality