Thermostatic expansion valve, TR 6, R410A
067L5602
Temperature range [°C]: -10 - 15, Orifice size: 5, Orifice capacities [kW]: 17.50, Orifice capacities [TR]: 5.00
Temperature range [°C]: -10 - 15, Orifice size: 5, Orifice capacities [kW]: 17.50, Orifice capacities [TR]: 5.00
Gross weight | 0.53 Kilogram |
Net weight | 0.53 Kilogram |
EAN | 5702428322645 |
Gross weight | 0.53 Kilogram |
Net weight | 0.53 Kilogram |
EAN | 5702428322645 |
Adjustable | Yes |
Bleed [%] | 15 % |
Body material | Brass |
Capillary tube length [in] | 31 in |
Capillary tube length [mm] | 800 mm |
Check valve | Yes |
China RoHS compliance | Out of scope |
Contain batteries | No |
Direction | Straightway |
Equal. Capillar tube lgt. [in] | 24.3 in |
Equalization connection type | SAE flare nut |
Equalization size [in] | 1/4 in |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Further information | Adjustable |
Inlet connection type | Solder, ODF |
Inlet size [in] | 1/2 in |
Max. Working Pressure [bar] | 49 bar |
Max. Working Pressure [psig] | 711 psig |
MOP Point [psig] | MAH |
Orifice capacities [kW] | 17.5 kW |
Orifice capacities [TR] | 5 TR |
Orifice size | 5 |
Outlet connection type | Solder, ODF |
Outlet size [in] | 5/8 in |
Packing format | Industrial pack |
Port design | Balance port |
Product group | Expansion valves |
Product Name Description | Thermostatic expansion valve |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R410A |
SCIP dossier no. | da420efe-2109-4d9e-9549-19822c921816 |
SCIP dossier product name | TR6 |
Temperature range [°C] [max] | 15 °C |
Temperature range [°C] [min] | -10 °C |
Temperature range [°F] [max] | 60 °F |
Temperature range [°F] [min] | 15 °F |
Type | TR 6 |
UK RoHS compliance | Out of scope |
Adjustable | Yes |
Bleed [%] | 15 % |
Body material | Brass |
Capillary tube length [in] | 31 in |
Capillary tube length [mm] | 800 mm |
Check valve | Yes |
China RoHS compliance | Out of scope |
Contain batteries | No |
Direction | Straightway |
Equal. Capillar tube lgt. [in] | 24.3 in |
Equalization connection type | SAE flare nut |
Equalization size [in] | 1/4 in |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Further information | Adjustable |
Inlet connection type | Solder, ODF |
Inlet size [in] | 1/2 in |
Max. Working Pressure [bar] | 49 bar |
Max. Working Pressure [psig] | 711 psig |
MOP Point [psig] | MAH |
Orifice capacities [kW] | 17.5 kW |
Orifice capacities [TR] | 5 TR |
Orifice size | 5 |
Outlet connection type | Solder, ODF |
Outlet size [in] | 5/8 in |
Packing format | Industrial pack |
Port design | Balance port |
Product group | Expansion valves |
Product Name Description | Thermostatic expansion valve |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R410A |
SCIP dossier no. | da420efe-2109-4d9e-9549-19822c921816 |
SCIP dossier product name | TR6 |
Temperature range [°C] [max] | 15 °C |
Temperature range [°C] [min] | -10 °C |
Temperature range [°F] [max] | 60 °F |
Temperature range [°F] [min] | 15 °F |
Type | TR 6 |
UK RoHS compliance | Out of scope |