Orifice for expansion valve, ORF, R407C; R452A; R407A; R134a; R407F; R404A/R507A; R513A; R1234yf; R22; R448A; R449A
Gross weight | 0.136 Kilogram |
Net weight | 0.102 Kilogram |
Volume | 0.283 Liter |
EAN | 5702428320993 |
Gross weight | 0.136 Kilogram |
Net weight | 0.102 Kilogram |
Volume | 0.283 Liter |
EAN | 5702428320993 |
Approval |
EAC LLC CDC TYSK |
China RoHS compliance | Out of scope |
Contain batteries | No |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause |
6(a) 6(c) |
Orifice size | 04 |
Packing format | Multi pack |
Parts Program name | TE 5 |
Product accessories | TXV accessories |
Product group | Expansion valves |
Product Name Description | Orifice for expansion valve |
Quantity per packing format | 8 pc |
Rated cap. cond. Range N [IMP] |
tcond=100 °F tevap=40 °F tliq=98 °F |
Rated cap. cond. Range N [SI] |
tconc=38 °C tevap=4.4 °C tliq=37 °C |
Rated cap. R134a, Range N [kW] | 28 kW |
Rated cap. R134a, Range N [TR] | 8 TR |
Rated cap. R22, Range B [kW] | 28.2 kW |
Rated cap. R22, Range B [TR] | 8.02 TR |
Rated cap. R22, Range N [kW] | 42 kW |
Rated cap. R22, Range N [TR] | 12 TR |
Rated cap. R404A, Range B [kW] | 18.3 kW |
Rated cap. R404A, Range B [TR] | 5.21 TR |
Rated cap. R404A, Range N [kW] | 35 kW |
Rated cap. R404A, Range N [TR] | 10 TR |
Rated cap. R407A, Range N [kW] | 42 kW |
Rated cap. R407A, Range N [TR] | 12 TR |
Rated cap. R407C, Range N [kW] | 46 kW |
Rated cap. R407C, Range N [TR] | 13 TR |
Rated cap. R407F, Range N [kW] | 46 kW |
Rated cap. R407F, Range N [TR] | 13 TR |
Rated cap. R507, Range B [kW] | 18.3 kW |
Rated cap. R507, Range B [TR] | 5.21 TR |
Rated cap. R507, Range N [kW] | 35 kW |
Rated cap. R507, Range N [TR] | 10 TR |
Rated cap.R1234yf, Range N [kW | 25 kW |
Rated cap.R1234yf, Range N [TR | 7 TR |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R1234yf R134a R22 R404A/R507A R407A R407C R407F R448A R449A R452A R513A |
SCIP dossier no. | 7a4717a2-7803-4273-9d94-59ccfb927c1e |
SCIP dossier product name | TE |
Serviceable | TXV spare parts |
Type | ORF |
UK RoHS compliance | Out of scope |
Used for product | TE 5 |
Approval |
EAC LLC CDC TYSK |
China RoHS compliance | Out of scope |
Contain batteries | No |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause |
6(a) 6(c) |
Orifice size | 04 |
Packing format | Multi pack |
Parts Program name | TE 5 |
Product accessories | TXV accessories |
Product group | Expansion valves |
Product Name Description | Orifice for expansion valve |
Quantity per packing format | 8 pc |
Rated cap. cond. Range N [IMP] |
tcond=100 °F tevap=40 °F tliq=98 °F |
Rated cap. cond. Range N [SI] |
tconc=38 °C tevap=4.4 °C tliq=37 °C |
Rated cap. R134a, Range N [kW] | 28 kW |
Rated cap. R134a, Range N [TR] | 8 TR |
Rated cap. R22, Range B [kW] | 28.2 kW |
Rated cap. R22, Range B [TR] | 8.02 TR |
Rated cap. R22, Range N [kW] | 42 kW |
Rated cap. R22, Range N [TR] | 12 TR |
Rated cap. R404A, Range B [kW] | 18.3 kW |
Rated cap. R404A, Range B [TR] | 5.21 TR |
Rated cap. R404A, Range N [kW] | 35 kW |
Rated cap. R404A, Range N [TR] | 10 TR |
Rated cap. R407A, Range N [kW] | 42 kW |
Rated cap. R407A, Range N [TR] | 12 TR |
Rated cap. R407C, Range N [kW] | 46 kW |
Rated cap. R407C, Range N [TR] | 13 TR |
Rated cap. R407F, Range N [kW] | 46 kW |
Rated cap. R407F, Range N [TR] | 13 TR |
Rated cap. R507, Range B [kW] | 18.3 kW |
Rated cap. R507, Range B [TR] | 5.21 TR |
Rated cap. R507, Range N [kW] | 35 kW |
Rated cap. R507, Range N [TR] | 10 TR |
Rated cap.R1234yf, Range N [kW | 25 kW |
Rated cap.R1234yf, Range N [TR | 7 TR |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R1234yf R134a R22 R404A/R507A R407A R407C R407F R448A R449A R452A R513A |
SCIP dossier no. | 7a4717a2-7803-4273-9d94-59ccfb927c1e |
SCIP dossier product name | TE |
Serviceable | TXV spare parts |
Type | ORF |
UK RoHS compliance | Out of scope |
Used for product | TE 5 |