VL2 PN6 DN80/100 flange

065Z0382

VL2 PN6 DN80/100 flange

Product details

Gross weight 23.4 Kilogram
Net weight 23.4 Kilogram
Volume 88.8 Liter
EAN 5710104009346

 

Application Heating and cooling
Application alternative VSP District heating
Cavitation factor 0.4
Connection types Flange
Contain batteries No
Control ratio 100:1
Description VL2 PN6 DN80/100 flange
Diameter [mm] 80 mm
Differential pressure range [bar] [Max] 2.5 bar
Flow characteristic Equal percentage
Function Pressure relief
Kvs values [m³/h] 100 m³/h
Leakage through port max. [% Kvs] bubble tight design
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 120 °C
Media temperature [°C] [Min] -10 °C
Medium alternative Glycolic water up to 50%
Mounting version Flow
Number of ports 2
Permissible media District heating/cooling circulation water
Pressure nominal [bar] 6 bar
Product group Other valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Stroke [mm] 20 mm
Stuffing box sealing material EPDM
Type VL 2
Valve body material Grey cast iron EN-GJL-250 (GG-25)
Valve cone material Brass
Valve stem material Stainless steel

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality