HFE 3 PN6 25/18 rotary 3-way Flange

065Z0429

HFE 3 PN6 25/18 rotary 3-way Flange

Product details

Gross weight 4.721 Kilogram
Net weight 4.309 Kilogram
Volume 5.514 Cubic decimeter
EAN 5710104033464

 

Application Heating
Application alternative VSP District heating
China RoHS compliance Out of scope
Closing differential pressure (diverting) [bar] [Max] 0.5 bar
Closing differential pressure (mixing) [bar] [Max] 0.5 bar
Connection size PN 6
Connection types Flange
Contain batteries No
Description HFE 3 PN6 25/18 rotary 3-way Flange
Diameter [mm] 25 mm
Flow characteristic S characteristic
Function Pressure relief
Kvs values [m³/h] 18 m³/h
Leakage through port max. [% Kvs] Diverting: 0.5
Mixing: 1.0
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 110 °C
Media temperature [°C] [Min] 2 °C
Medium alternative Glycolic water up to 50%
Mounting version Flow
Number of ports 3
Operating torque [Nm] 5 N-m
Permissible media District heating/cooling circulation water
Pressure nominal [bar] 6 bar
Product group Other valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. b522cde8-91be-41f7-a332-895ff80167a5
SCIP dossier product name HRB HRE HFE
Slide shoe material DZR brass CuZn36Pb2AS (CW 602N)
Spindle material Stainless steel
Stuffing box sealing material EPDM
Type HFE 3
Valve body material Grey cast iron EN-GJL-250 (GG-25)
Valve cone material DZR brass CuZn36Pb2AS (CW 602N)

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality