HRB 3 PN10 40/25 rotary 3-way Rp1 1/2

065Z0409

HRB 3 PN10 40/25 rotary 3-way Rp1 1/2

Product details

Gross weight 1.64 Kilogram
Net weight 1.44 Kilogram
Volume 2.137 Liter
EAN 5710104033679

 

Application Heating
China RoHS compliance Out of scope
Closing differential pressure (diverting) [bar] [Max] 2 bar
Closing differential pressure (mixing) [bar] [Max] 1 bar
Connection size Rp 1 1/2
Connection types Internal thread
Description HRB 3 PN10 40/25 rotary 3-way Rp1 1/2
Diameter [mm] 40 mm
Flow characteristic S characteristic
In scope of WEEE and contain batteries No
Kvs values [m³/h] 25 m³/h
Leakage through port max. [% Kvs] Diverting: 0.02
Mixing: 0.05
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 110 °C
Media temperature [°C] [Min] 2 °C
Medium alternative Glycolic water up to 50%
Mounting version Flow
Number of ports 3
Operating torque [Nm] 5 N-m
Permissible media District heating/cooling circulation water
PN alternative VSP 6
Pressure nominal [bar] 10 bar
Product group Other valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. b522cde8-91be-41f7-a332-895ff80167a5
SCIP dossier product name HRB HRE HFE
Slide shoe material DZR brass CuZn36Pb2AS (CW 602N)
Stuffing box sealing material EPDM
Type HRB 3
UK RoHS compliance Out of scope
Valve body material DZR brass CuZn36Pb2AS (CW 602N)
Valve cone material DZR brass CuZn36Pb2AS (CW 602N)

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality