Ball valves, JIP-FF, RB, Electric actuator, Reduced Bore, PN 25, DN 65, Flange / Flange

065N9865

JIP Ball valve with electric actuator AUMA Norm SQ 05.2

Product details

Gross weight 48 Kilogram
Net weight 33 Kilogram
EAN 5715162915127

 

Ambient temperature [°C] [min] -40 °C
Application District heating and cooling
Approval standard EN 12266 part 1 P10-P11-P12 & part 2 F20
Body material Weldable steel #20 or similar CE PED approved material
Cone /seat sealing material PTFE+C
Connection types Flange / Flange
Description JIP Ball valve with electric actuator AUMA Norm SQ 05.2
Differential pressure range [bar] [Max] 25 bar
Flanges material EN1092-Weldable steel #20 or similar CE PED approved material
Function On/off
Gear flange type F07
Kvs values [m³/h] 195 m³/h
Leakage rate [% Kvs] Leakage rate A
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 180 °C
Media temperature [°C] [Min] 0 °C
Medium alternative Glycolic water up to 50%
Mounting orientation All
Operation type Electric actuator
Permissible media District heating/cooling circulation water
Pressure class PN 25
Product group Ball valves
Rotation angle [°] 90 °
Stem sealing material PTFE/Graphite
Storage temperature [°C] [Min] -40 °C
Type JIP-FF, RB, Electric actuator
Valve ball material Stainless steel
Valve body material Weldable steel #20 or similar CE PED approved material
Valve size DN 65
Valve stem material Stainless steel e.g. X2CrNi19-11 (EN10272) / Mat. no. 1.4306
Valve type Reduced Bore

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality