Butterfly valves, VFY-WH, PN 16, DN 250, Handle, Wafer
065B8407
This product is not available in this store. Please contact your local Customer Service Center.
Gross weight | 23.7 Kilogram |
Net weight | 22.652 Kilogram |
Volume | 87.609 Liter |
EAN | 5702428553308 |
Gross weight | 23.7 Kilogram |
Net weight | 22.652 Kilogram |
Volume | 87.609 Liter |
EAN | 5702428553308 |
China RoHS compliance | Out of scope |
Connection types | Wafer |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Label product | Yes |
Operation type | Handle |
Pressure class | PN 16 |
Product group | Butterfly valves |
REACH Candidate List substances | No |
Type | VFY-WH |
Valve size | DN 250 |
China RoHS compliance | Out of scope |
Connection types | Wafer |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Label product | Yes |
Operation type | Handle |
Pressure class | PN 16 |
Product group | Butterfly valves |
REACH Candidate List substances | No |
Type | VFY-WH |
Valve size | DN 250 |