Ball valves accessories, SBFV Gearbox DN300

065B8282

SBFV Gearbox DN300

Product details

Gross weight 15 Kg
Net weight 15 Kg
EAN 5702428949927

 

Ambient temperature [°C] [max] 110 °C
Ambient temperature [°C] [min] -25 °C
Application Heating and cooling
Approval standard 2
EN12266-1
PED 97/23/EEC
Body material Cast iron / Ductile iron
Connection types Gear Flange
Description SBFV Gearbox DN300
Function On/off
Gear flange type F14
Grade of enclosure IP68
In scope of WEEE and contain batteries No
Mounting orientation All
Operating torque [Nm] 2000 N-m
Operation type Handwheel
Position indicator Yes
Product group Ball valves accessories
REACH Candidate List substances No
Rotation angle [°] 90 °
Storage temperature [°C] [Max] 110 °C
Storage temperature [°C] [Min] -25 °C
Type Worm gear

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality