FVF, PN 16, DN 25, With plug, Flange

065B7756

FVF DN25 PN16 Plug-Special Screen, I-p

Product details

Gross weight 4.471 Kilogram
Net weight 3.5 Kilogram
Volume 7.543 Liter
EAN 5702421555668

 

Approval standard DIN EN 1092-2
China RoHS compliance Out of scope
Connection size 25
Connection types Flange
Contain batteries No
Description FVF DN25 PN16 Plug-Special Screen, I-p
Diameter [mm] 25 mm
EU RoHS compliance Out of scope
Kvs values [m³/h] 15.1 m³/h
Material Grey cast iron EN-GJL-250 (GG25)
Media temperature [°C] [Max] 300 °C
Media temperature [°C] [Min] -10 °C
Medium alternative Glycolic water up to 50%
Mesh size [mm] 0.4 mm
Number of meshes [n/cm²] 280
Permissible media District heating/cooling circulation water
Pressure class PN 16
Pressure nominal [bar] 16 bar
Product group Auxiliary Products
REACH Candidate List substances No
Size DN 25
Strainer type With plug
Type FVF

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality