FVF, PN 16, DN 32, With draining ball valve, Flange

065B7729

FVF DN32 PN16 with Ball Valve mounted on

Product details

Gross weight 5.449 Kilogram
Net weight 4.956 Kilogram
Volume 4.651 Liter
EAN 5702421555149

 

Approval standard DIN EN 1092-2
China RoHS compliance Out of scope
Connection size 32
Connection types Flange
Description FVF DN32 PN16 with Ball Valve mounted on
Diameter [mm] 32 mm
EU RoHS compliance Out of scope
In scope of WEEE and contain batteries No
Kvs values [m³/h] 20 m³/h
Material Grey cast iron EN-GJL-250 (GG25)
Media temperature [°C] [Max] 120 °C
Media temperature [°C] [Min] -10 °C
Medium alternative Glycolic water up to 50%
Mesh size [mm] 0.87 mm
Number of meshes [n/cm²] 64
Permissible media District heating/cooling circulation water
Pressure class PN 16
Pressure nominal [bar] 16 bar
Product group Auxiliary Products
REACH Candidate List substances No
Size DN 32
Strainer type With draining ball valve
Type FVF
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality