VFY-Gearbox, DN 125-150

065B7596

VFY-Gearbox DN125-150

Product details

Gross weight 1.21 Kilogram
Net weight 1.17 Kilogram
Volume 3.121 Liter
EAN 5710104066196

 

Description VFY-Gearbox DN125-150
Diameter [mm] 100 mm
Diameter [mm] [Max] 100 mm
In scope of WEEE and contain batteries No
Label product Yes
Position indicator Yes
Product group Butterfly valves accessories
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Type VFY-Gearbox
Valve type Gearbox

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality